【DO!BOOK・ページリンク】
p-e11-7-25a   141 / 173

BOOKをみる

10秒後にBOOKのページに移動します


25A ITV 2 0 1 0 0 1 2 S 1 2 3 4 1/8 (1000 type) 1/4 (1000, 2000, 3000 type) 3/8 (2000, 3000 type) 1/2 (3000 type) 1 2 3 1000 type 2000 type 3000 type Note) A dedicated cable connector whose material was changed is used. Note) The dedicated brackets with Raydent treatment are used. R RoHS . Since an electrical circuit is used, this product is not completely copper-free. Only the wetted parts are copper-free. Series 25A-ITV2000 . Specifications and dimensions for the 25A-series are the same as standard products. Electro-Pneumatic Regulator Series compatible with secondary batteries How to Order Model 1 3 5 0.1 MPa 0.5 MPa 0.9 MPa Pressure range 0 1 24 VDC 12 to 15 VDC Power supply voltage 0 1 2 3 40 Current type 4 to 20 mA DC (Sink type) Current type 0 to 20 mA DC (Sink type) Voltage type 0 to 5 VDC Voltage type 0 to 10 VDC 4 points preset input Input signal 1 2 3 4 Nil Analog output 1 to 5 VDC Switch output/NPN output Switch output/PNP output Analog output 4 to 20 mA DC (Sink type) None (For 4 points preset input) Monitor output Nil N T F Rc NPT NPTF G Thread type Port size Nil B C Bracket Without bracket Flat bracket L-bracket S N Cable connector type Straight type 3 m Without cable connector Nil 2 Note) 3 4 Note) 5 MPa kgf/cm2 bar psi kPa Note) This product is for overseas use only according to the new Measurement Law. (The SI unit type is provided for use in Japan.) Pressure display unit 139