【DO!BOOK・ページリンク】
p-e11-7-25a   132 / 173

BOOKをみる

10秒後にBOOKのページに移動します


.5 Drain piping and piping for a stop valve such as ball valve are required. .4 Only one drain exhaust method can be selected. The drain cock, N.C. auto drain, N.O. auto drain and drain guide cannot be selected together. .5 Drain piping and piping for a stop valve such as ball valve are required. Series 25A-AM AM 550C 10 AM 650 10 25A-AM650/850 25A 25A How to Order Mist Separator 25A-AM150C to 25A-AM550C . Specifications and dimensions for the 25A-series are the same as standard products. RoHS Accessory B Symbol Nil Description . Bracket .2 .2 When symbol “B” is indicated, a bracket assembly with a part number shown in the left table is shipped together as an accessory, (but not assembled). Series compatible with secondary batteries 01 02 03 04 06 10 1/8 1/4 3/8 1/2 3/4 1 Symbol Size 150C . . . . Applicable body size 250C . . . . 350C . . . . 450C . . . . 550C . . . . Port size Thread type FN Symbol Nil Type Rc G .1 NPT Body size 150C 250C 350C 450C 550C 2.2 kW 3.7 kW 7.5 kW 11 kW 22 kW Symbol Applicable compressor output (guide) Auto drain.4 CD Symbol Nil Description Drain cock (Without auto drain) N.C. auto drain N.O. auto drain Option J.4,.5 RT Symbol Nil Description . Drain guide 1/4 female threaded IN-OUT reversal direction With element service indicator Series compatible with secondary batteries 650 850 37 kW 75 kW Body size Applicable compressor Symbol output (guide) Nil Rc Thread type F G N NPT Symbol Type 10 14 20 1 11 2 2 Size Applicable body size 650 . 850 . Symbol Port size 25A-AM650 25A-AM850 25A-BM56 25A-BM57 Applicable model Part no. Bracket Assembly Part No..3 .3 With hexagon socket head bolts (2 pcs.) and spring washers (2 pcs.). Accessory Description . Bracket .1 Symbol B Nil .1 When symbol “B” is indicated, a bracket assembly with a part number shown in the left table is shipped together as an accessory, (but not assembled). Auto drain.4 D Symbol Nil Description Drain cock (Without auto drain) .2 N.O. auto drain (650 only) .2 Body size 850 is equipped with a ball valve (Rc 3/8 female threaded). .4 Body size 650: Only one drain exhaust method can be selected. The drain cock, N.O. auto drain and drain guide cannot be selected together. Option J.4,.5 RT Symbol Nil Description . Drain guide 1/4 female threaded (650 only) IN-OUT reversal direction With element service indicator .1 Conforms to ISO1179-1. 25A-AM150C 25A-AM250C 25A-AM350C 25A-AM450C 25A-AM550C 25A-AM-BM101 25A-AM-BM102 25A-AM-BM103 25A-AM-BM104 25A-AM-BM105 Applicable model Part no. .3 With hexagon socket head bolts (2 pcs.) and spring washers (2 pcs.). Bracket Assembly Part No..3 130 Air Grippers Air Cylinders Directional Control Valves Related Products Rotary Actuators Vacuum Equipment Air Preparation Equipment Air Filters/Pressure Control Equipment Fittings/Flow Control Equipment Detection Switches Fluid Control Equipment Electric Actuators Auto Switches Clean Air Filters