【DO!BOOK・ページリンク】
p-e11-7-25a   131 / 173

BOOKをみる

10秒後にBOOKのページに移動します


.5 Drain piping and piping for a stop valve such as ball valve are required. .4 Only one drain exhaust method can be selected. The drain cock, N.C. auto drain, N.O. auto drain and drain guide cannot be selected together. .5 Drain piping and piping for a stop valve such as ball valve are required. Series 25A-AFF AFF 22C 10 25A-AFF2C to 25A-AFF22C 25A AFF 37B 10 25A-AFF37B/75B . Specifications and dimensions for the 25A-series are the same as standard products. 25A How to Order Main Line Filter RoHS Accessory B Symbol Nil Description . Bracket .2 .2 When symbol “B” is indicated, a bracket assembly with a part number shown in the left table is shipped together as an accessory, (but not assembled). Auto drain.4 CD Symbol Nil Description Drain cock (Without auto drain) N.C. auto drain N.O. auto drain Option J.4,.5 RT Symbol Nil Description . Drain guide 1/4 female threaded IN-OUT reversal direction With element service indicator 01 02 03 04 06 10 1/8 1/4 3/8 1/2 3/4 1 Symbol Size 2C . . . . Applicable body size 4C . . . . 8C . . . . 11C . . . . 22C . . . . Port size 25A-AFF2C 25A-AFF4C 25A-AFF8C 25A-AFF11C 25A-AFF22C 25A-AM-BM101 25A-AM-BM102 25A-AM-BM103 25A-AM-BM104 25A-AM-BM105 Applicable model Part no. .3 With hexagon socket head bolts (2 pcs.) and spring washers (2 pcs.). Bracket Assembly Part No..3 Series compatible with secondary batteries Thread type FN Symbol Nil Type Rc G .1 NPT Body size 2C 4C 8C 11C 22C 2.2 kW 3.7 kW 7.5 kW 11 kW 22 kW Symbol Applicable compressor output (guide) Port size 25A-AFF37B 25A-AFF75B 25A-BM56 25A-BM57 Applicable model Part no. Bracket Assembly Part No..3 .3 With hexagon socket head bolts (2 pcs.) and spring washers (2 pcs.). Nil Rc Thread type F G N NPT Symbol Type 37B 75B 37 kW 75 kW Body size Applicable compressor Symbol output (guide) Series compatible with secondary batteries Accessory Description . Bracket .1 Symbol B Nil .1 When symbol “B” is indicated, a bracket assembly with a part number shown in the left table is shipped together as an accessory, (but not assembled). Auto drain.4 D Symbol Nil Description Drain cock (Without auto drain) .2 N.O. auto drain (37B only) .2 Body size 75B is equipped with a ball valve (Rc 3/8 female threaded). .4 Body size 37B: Only one drain exhaust method can be selected. The drain cock, N.O. auto drain and drain guide cannot be selected together. Option J.4,.5 RT Symbol Nil Description . Drain guide 1/4 female threaded (37B only) IN-OUT reversal direction With element service indicator .1 Conforms to ISO1179-1. 10 14 20 1 11 2 2 Size Applicable body size 37B . 75B . Symbol 129