【DO!BOOK・ページリンク】
p-e11-7-25a   128 / 173

BOOKをみる

10秒後にBOOKのページに移動します


ZQ1 VQ1 1 5 L 5 L 0 2 0 ZQ1 ZS A 25A ZQ1 VQ1 25A 25A . Specifications and dimensions for the 25A-series are the same as standard products. How to Order Solenoid valve Actuation 1 Normally closed Actuation 2 Normally open Pilot valve Nil Standard (1 W) Solenoid valve rated voltage 56 24 VDC 12 VDC Pilot valve Nil Y LN Standard (DC: 1 W) DC low wattage type (0.5 W) .AC type: Not applicable Latching positive common Latching negative common Solenoid valve rated voltage 123456 100 VAC (50/60 Hz) 200 VAC (50/60 Hz) 110 VAC (50/60 Hz) 220 VAC (50/60 Hz) 24 VDC 12 VDC Note) Latching type: Available in “Nil” only Manual override Note) Nil B Non-locking push type Latching type: Push-locking type Locking type Electrical entry Note) L LO G L-type plug connector, with 0.3 m lead wire L-type plug connector, without connector Grommet, with 0.3 m lead wire (Latching/AC type: Not applicable) Note) Mounting screws are attached. Vacuum pressure switch EA EB EC EE FA FB FC FE 0 to .101 kPa/NPN open collector 2 outputs, with suction filter 0 to .101 kPa/PNP open collector 2 outputs, with suction filter 0 to .101 kPa/NPN open collector 1 output + analog voltage, with suction filter 0 to .101 kPa/PNP open collector 1 output + analog voltage, with suction filter 100 to .100 kPa/NPN open collector 2 outputs, with suction filter 100 to .100 kPa/PNP open collector 2 outputs, with suction filter 100 to .100 kPa/NPN open collector 1 output + analog voltage, with suction filter 100 to .100 kPa/PNP open collector 1 output + analog voltage, with suction filter Vacuum pressure switch specifications Nil M P With unit switching function Note 1) Fixed SI unit Note 2) With unit switching function Note 1) (Initial value psi) Vacuum pressure switch unit specifications Note 1) Under the New Measurement Law, sales of switches with the unit switching function are not allowed for use in Japan. Note 2) Fixed unit: kPa Nil G Without connector Lead wire with connector (Lead wire length 2 m) With connector cover Vacuum pressure switch lead wire specifications Nil K None With check valve Note 3) The check valve has a function to prevent the exhaust air from the silencer overflowing to the vacuum port side when a manifold is used, but it is incapable of completely preventing overflow. During usage, please inspect thoroughly with actual machine. Also, in order to completely prevent the overflow of exhaust air, leave plenty of space between the check valve unit and adjacent ejector to avoid interference from the ejector’s exhaust unit. Check valve Note 3) q Cannot be used for vacuum retention. w Use a vacuum release valve. (Without a vacuum release valve, the workpiece may not be released.) Warning ZS-39-5G Note Lead wire length 2 m (With connector cover) Lead wire with connector part no. Fitting (V port) Symbol 0 Applicable tubing O.D. Without fitting (M5 x 0.8) Space Saving Vacuum Pump System Series 25A-ZQ 126 Air Grippers Air Cylinders Directional Control Valves Related Products Rotary Actuators Vacuum Equipment Air Preparation Equipment Air Filters/Pressure Control Equipment Fittings/Flow Control Equipment Detection Switches Fluid Control Equipment Electric Actuators Auto Switches Clean Air Filters