【DO!BOOK・ページリンク】
p-e11-7-25a   126 / 173

BOOKをみる

10秒後にBOOKのページに移動します


Space Saving Vacuum Pump System Series 25A-ZQ Note 8) For filter only (Without vacuum pressure switch) When neither V port fitting nor PS/PV port fitting are needed, enter nothing or .00 in the dotted line “How to Order”. !1 Fitting (PS / PV port) Note 8) Applicable tubing O.D. Without port Without fitting (M5 x 0.8) Object spec. Manifold Single unit Part no. . . Symbol Nil 0 y Manual override Note 4) Nil B Non-locking push type Latching type: Push-locking type Locking type (Q1/Q2/N1/N2: Not applicable) Note 4) Latching type supply valve: Available in “Nil” only. In this case, the supply valve and release valve come with a push-locking type. t Electrical entry L LO G L-type plug connector, with 0.3 m lead wire, with light/surge voltage suppressor L-type plug connector, without connector, with light/surge voltage suppressor Grommet, with 0.3 m lead wire (Latching/AC type: Not applicable) u Vacuum pressure switch suction filter Note 5) EA EB EC EE FA FB FC FE F 0 to .101 kPa/NPN open collector 2 outputs, with suction filter 0 to .101 kPa/PNP open collector 2 outputs, with suction filter 0 to .101 kPa/NPN open collector 1 output + analog voltage, with suction filter 0 to .101 kPa/PNP open collector 1 output + analog voltage, with suction filter 100 to .100 kPa/NPN open collector 2 outputs, with suction filter 100 to .100 kPa/PNP open collector 2 outputs, with suction filter 100 to .100 kPa/NPN open collector 1 output + analog voltage, with suction filter 100 to .100 kPa/PNP open collector 1 output + analog voltage, with suction filter Suction filter only Note 5) The filter included in this product is of an simple type, and will become clogged quickly in environments with high quantities of dust or particulates. Please make additional use of an air suction filter of the ZFA, ZFB or ZFC series. The filter case of this suction filter is made of nylon. Contact with alcohol or similar chemicals may cause it to be damaged. Also, do not use the filter when these chemicals are present in the atmosphere. Warning . Specifications and dimensions for the 25A-series are the same as standard products. Nil G Without connector Lead wire with connector (Lead wire length 2 m) With connector cover i Vacuum pressure switch unit specifications Nil M P With unit switching function Note 6) Fixed SI unit Note 7) With unit switching function Note 6) (Initial value psi) Note 6) Under the New Measurement Law, sales of switches with the unit switching function are not allowed for use in Japan. Note 7) Fixed unit: kPa o Vacuum pressure switch lead wire specifications !0 Fitting (V port) Note 8) Symbol 0 Applicable tubing O.D. Without fitting (M5 x 0.8) !2 CE-compliant . CE-compliant Note) CE-compliant: For DC only. Nil Q 124 Air Grippers Air Cylinders Directional Control Valves Related Products Rotary Actuators Vacuum Equipment Air Preparation Equipment Air Filters/Pressure Control Equipment Fittings/Flow Control Equipment Detection Switches Fluid Control Equipment Electric Actuators Auto Switches Clean Air Filters