【DO!BOOK・ページリンク】
p-e11-7-25a   124 / 173

BOOKをみる

10秒後にBOOKのページに移動します


Solenoid valve rated voltage 123456 100 VAC (50/60 Hz) 200 VAC (50/60 Hz) 110 VAC (50/60 Hz) 220 VAC (50/60 Hz) 24 VDC 12 VDC Note) Latching type: Available in “Nil” only 25A ZQ1-VQ1 2 0 Actuation Pilot valve Nil Standard (1 W) Pilot valve Nil Y LN Standard (DC: 1 W) DC low wattage type (0.5 W) .AC type: Not applicable Latching positive common Latching negative common Solenoid valve rated voltage 56 24 VDC 12 VDC Manual override Note) Nil B Non-locking push type Latching type: Push-locking type Locking type 2 Normally open Actuation 1 Normally closed 5 25A ZQ1-VQ1 1 0 5 L L Solenoid valve Vacuum pressure switch 25A ZQ1-ZS A EA EB EC EE FA FB FC FE 0 to .101 kPa/NPN open collector 2 outputs, with suction filter 0 to .101 kPa/PNP open collector 2 outputs, with suction filter 0 to .101 kPa/NPN open collector 1 output + analog voltage, with suction filter 0 to .101 kPa/PNP open collector 1 output + analog voltage, with suction filter 100 to .100 kPa/NPN open collector 2 outputs, with suction filter 100 to .100 kPa/PNP open collector 2 outputs, with suction filter 100 to .100 kPa/NPN open collector 1 output + analog voltage, with suction filter 100 to .100 kPa/PNP open collector 1 output + analog voltage , with suction filter Vacuum pressure switch specifications Nil M P With unit switching function Note 1) Fixed SI unit Note 2) With unit switching function Note 1) (Initial value psi) Nil G Without connector Lead wire with connector (lead wire length 2 m) With connector cover Vacuum pressure switch unit specifications Nil K None With check valve Note 3) The check valve has a function to prevent the exhaust air from the silencer overflowing to the vacuum port side when a manifold is used, but it is incapable of completely preventing overflow. During usage, please inspect thoroughly with actual machine. Also, in order to completely prevent the overflow of exhaust air, leave plenty of space between the check valve unit and adjacent ejector to avoid interference from the ejector’s exhaust unit. Fitting (V port) Symbol 0 Applicable tubing O.D. Without fitting (M5 x 0.8) Check valve Note 3) Vacuum pressure switch lead wire specifications q Cannot be used for vacuum retention. w Use a vacuum release valve. (Without a vacuum release valve, the workpiece may not be released.) Warning ZS-39-5G Note Lead wire length 2 m (With connector cover) Lead wire with connector part no. Electrical entry Note) L LO G L-type plug connector, with 0.3 m lead wire L-type plug connector, without connector Grommet, with 0.3 m lead wire (Latching/AC type: Not applicable) Note) Mounting screws are attached. . Specifications and dimensions for the 25A-series are the same as standard products. How to Order Note 1) Under the New Measurement Law, sales of switches with the unit switching function are not allowed for use in Japan. Note 2) Fixed unit: kPa Space Saving Vacuum Ejector Series 25A-ZQ 122 Air Grippers Air Cylinders Directional Control Valves Related Products Rotary Actuators Vacuum Equipment Air Preparation Equipment Air Filters/Pressure Control Equipment Fittings/Flow Control Equipment Detection Switches Fluid Control Equipment Electric Actuators Auto Switches Clean Air Filters