【DO!BOOK・ページリンク】
p-e11-7-25a   122 / 173

BOOKをみる

10秒後にBOOKのページに移動します


Space Saving Vacuum Ejector Series 25A-ZQ !3 Fitting (P port) Applicable tubing O.D. Without port Without fitting (M5 x 0.8) Object spec. Manifold Single unit !4 CE-compliant . CE-compliant !2 Fitting (V port) Symbol 0 Applicable tubing O.D. Without fitting (M5 x 0.8) . Specifications and dimensions for the 25A-series are the same as standard products. y Electrical entry L LO G L-type plug connector, with 0.3 m lead wire, with light/surge voltage suppressor L-type plug connector, without connector, with light/surge voltage suppressor Grommet, with 0.3 m lead wire (Latching/AC type: Not applicable) u Manual override Note 4) Nil B Non-locking push type Latching type: Push-locking type Locking type (Q1/Q2/N1/N2: Not applicable) i Vacuum pressure switch suction filter Note 5) EA EB EC EE FA FB FC FE F 0 to .101 kPa/NPN open collector 2 outputs, with suction filter 0 to .101 kPa/PNP open collector 2 outputs, with suction filter 0 to .101 kPa/NPN open collector 1 output + analog voltage, with suction filter 0 to .101 kPa/PNP open collector 1 output + analog voltage, with suction filter 100 to .100 kPa/NPN open collector 2 outputs, with suction filter 100 to .100 kPa/PNP open collector 2 outputs, with suction filter 100 to .100 kPa/NPN open collector 1 output + analog voltage, with suction filter 100 to .100 kPa/PNP open collector 1 output + analog voltage, with suction filter Suction filter only !0 Vacuum pressure switch lead wire specifications Nil G Without connector Lead wire with connector (Lead wire length 2 m) With connector cover Nil K None With check valve o Vacuum pressure switch unit specifications Nil M P With unit switching function Note 6) Fixed SI unit Note 7) With unit switching function Note 6) (Initial value psi) !1 Check valve Note 8) Note 4) Latching type supply valve: Available in “Nil” only. In this case, the supply valve and release valve come with a push-locking type. Note 6) Under the New Measurement Law, sales of switches with the unit switching function are not allowed for use in Japan. Note 7) Fixed unit: kPa Note) CE-compliant: For DC only. Note 5) The filter included in this product is of an simple type, and will become clogged quickly in environments with high quantities of dust or particulates. Please make additional use of an air suction filter of the ZFA, ZFB or ZFC series. Warning The filter case of this suction filter is made of nylon. Contact with alcohol or similar chemicals may cause it to be damaged. Also, do not use the filter when these chemicals are present in the atmosphere. Note 8) The check valve has a function to prevent the exhaust air from the silencer overflowing to the vacuum port side when a manifold is used. However, depending on usage conditions, it does not always suppress air overflow to the desired extent. During usage, please inspect thoroughly with actual machine. Also, in order to completely prevent the overflow of exhaust air, leave plenty of space between the check valve unit and adjacent ejector to avoid interference from the ejector’s exhaust unit. Warning q Cannot be used for vacuum retention. w Use a release valve. (Without a release valve, a workpiece may not be released.) Symbol Nil 0 Nil Q 120 Air Grippers Air Cylinders Directional Control Valves Related Products Rotary Actuators Vacuum Equipment Air Preparation Equipment Air Filters/Pressure Control Equipment Fittings/Flow Control Equipment Detection Switches Fluid Control Equipment Electric Actuators Auto Switches Clean Air Filters