【DO!BOOK・ページリンク】
p-e11-7-25a   111 / 173

BOOKをみる

10秒後にBOOKのページに移動します


RoHS How to Order MHZJ2 16 D M9BW 2 pcs. 1 pc. “n” pcs. Number of auto switches Nil S n 2 fingers Number of fingers 2 10 mm 16 mm 20 mm 25 mm Bore size 10 16 20 25 Double acting Action D Auto switch . Refer to page 163 for the applicable auto switch model. Nil Without auto switch (Built-in magnet) Chloroprene rubber (CR) Fluororubber (FKM) Silicon rubber (Si) Dust cover type Nil F S 25A Series compatible with secondary batteries . Specifications for the 25A-series are the same as standard products. MHZL2 16 D F M9BW X5955 2 pcs. 1 pc. “n” pcs. Number of auto switches Nil S n . Specifications and dimensions for the 25A-series are the same as standard products. Chloroprene rubber (CR) Silicon rubber (Si) Fluororubber (FKM) Nil S F 2 fingers Number of fingers 2 10 mm 16 mm 20 mm Symbol Bore size (mm) Bore size/Stroke 10 16 20 Double acting Action D Auto switch . Refer to page 163 for the applicable auto switch model. Nil Without auto switch (Built-in magnet) 25A Series compatible with secondary batteries Dust cover type Long Stroke Type/ With Dust Cover (Made to Order) Series 25A-MHZL2 (Made to Order) Parallel Style Air Gripper with Dust Cover: Long Stroke Type Series 25A-MHZJ2 Parallel Style Air Gripper with Dust Cover 109