【DO!BOOK・ページリンク】
p-e11-7-25a   109 / 173

BOOKをみる

10秒後にBOOKのページに移動します


Parallel Style Air Gripper Standard Type o10, o16, o20, o25, o32, o40 Series 25A-MHZ2 . Specifications and dimensions for the 25A-series are the same as standard products. How to Order MHZ2 16 D M9BW 2 pcs. 1 pc. “n” pcs. Number of auto switches Nil 2 fingers Number of fingers 2 10 mm 16 mm 20 mm 25 mm Bore size 10 16 20 25 Double acting Action D Auto switch . Refer to page 163 for the applicable auto switch model. Nil o16 to o25 Finger position/option Standard (MHQG2 compatible type) Narrow type (MHQ2 compatible type) Nil: Basic type 1: Side tapped mounting N: Basic type N1: Side tapped mounting N2: Through-holes in opening/ closing direction 3: Flat type fingers The flat type fingers do not have standard and narrow options. Bore size S n 2 pcs. 1 pc. “n” pcs. Number of auto switches Nil S n 25A Series compatible with secondary batteries MHZ2 32 D M9BW 2 fingers Number of fingers 2 32 mm 40 mm Bore size 32 40 Double acting Action D Auto switch . Refer to page 163 for the applicable auto switch model. Nil Without auto switch (Built-in magnet) Finger option 2: Through-holes in opening/ closing direction 3: Flat type fingers 1: Side tapped mounting Bore size o32, o40 25A Series compatible with secondary batteries [Standard] Nil: Basic type Without auto switch (Built-in magnet) 2: Through-holes in opening/ closing direction RoHS 107