【DO!BOOK・ページリンク】
p-e11-7-25a   106 / 173

BOOKをみる

10秒後にBOOKのページに移動します


RoHS How to Order 25A M 25A M 1 Nominal size (Torque) 137 20 MSUB 1 MSUB 3 MSUB 7 MSUB20 With auto switch (Built-in magnet) Series compatible with secondary batteries Rotating angle 90 180 90° 180° 90 90° Number of auto switches Without auto switch With auto switch 20 90 S 20 90 S Free mount type SUB D SUB T79 L Bearing type B SD Vane type Auto switch Electrical entry/ Lead wire length Connection port location Available with side ported only, when equipped with auto switch unit. Rotary Table: Basic Type Vane Style Size: 1, 3, 7, 20 Series 25A-MSUB . Specifications and dimensions for the 25A-series are the same as standard products. . Zinc is used in part of deep groove ball bearing. Basic type Nil E Side ported Axial ported Single vane Double vane Application Symbol Rotating angle Rotation adjustment range Single vane: Both ends ±5° each Double vane: Both ends ±2.5° each Single vane Double vane 1 pc. . 2 pcs. .. Nil L Grommet/Lead wire: 0.5 m Grommet/Lead wire: 3 m Nil Without auto switch (Built-in magnet) . Refer to page 163 for applicable auto switches. S Nil . S (1 auto switch) is shipped with a right-hand auto switch. .. Nil (2 auto switches) is shipped with a right-hand and a left-hand switch. 104 Air Grippers Air Cylinders Directional Control Valves Related Products Rotary Actuators Vacuum Equipment Air Preparation Equipment Air Filters/Pressure Control Equipment Fittings/Flow Control Equipment Detection Switches Fluid Control Equipment Electric Actuators Auto Switches Clean Air Filters