【DO!BOOK・ページリンク】
p-e11-7-25a   105 / 173

BOOKをみる

10秒後にBOOKのページに移動します


. For o63 or less, please consider using the stainless steel type 25A-JS series. RoHS How to Order 25A JA Thread nominal size (Standard) 22-150 26-150 M22 x 1.5 M26 x 1.5 80 22-150 Applicable bore size (mm) 80 100 80 100 Standard Series compatible with secondary batteries Standard type J S 32 Stainless steel type 10 16 20 32 40 63 10 10, 16 20 25, 32 40 50, 63 Applicable bore size (mm) 10-125 Thread nominal size 4-070 5-080 8-125 10-125 14-150 18-150 M4 x 0.7 M5 x 0.8 M8 x 1.25 M10 x 1.25 M14 x 1.5 M18 x 1.5 How to Order . Specifications and dimensions for the 25A-series are the same as standard products. Stainless steel type How to Order J B Thread nominal size 13-050 14-070 15-080 16-100 18-125 10-150 16-200 20-250 M3 x 0.5 M4 x 0.7 M5 x 0.8 M6 x 1 M8 x 1.25 M10 x 1.5 M16 x 2 M20 x 2.5 40 8-125 Applicable bore size (mm) For compact cylinders/Female thread 12 16 20 25 40 63 80 100 12 16 20 25 32, 40 50, 63 80 100 . Specifications and dimensions for the 25A-series are the same as standard products. . Specifications and dimensions for the 25A-series are the same as standard products. For compact cylinders Floating Joint Series 25A-Jュ 25A Series compatible with secondary batteries 25A Series compatible with secondary batteries Symbol Applicable bore size (mm) Model Nominal thread size Applicable cylinder nominal thread size Symbol Applicable bore size (mm) Nominal thread size Applicable cylinder nominal thread size Symbol Applicable bore size (mm) Nominal thread size Applicable cylinder nominal thread size 103