【DO!BOOK・ページリンク】
p-e11-7-25a   100 / 173

BOOKをみる

10秒後にBOOKのページに移動します


CXSL 20 100 Y7BW Bearing type L Ball bushing bearing Bore size/Stroke (mm) Bore size 6 10, 20, 30, 40, 50 10, 15, 20, 25, 30, 35, 40, 45, 50, 60, 70, 75 10, 15, 20, 25, 30, 35, 40, 45, 50, 60, 70, 75, 80, 90, 100 15, 20 25, 32 Standard stroke (mm) 10 Ball bushing bearing type CXSM Y7BW Nil S n 2 pcs. 1 pc. “n” pcs. 25 100 Bearing type M Slide bearing Number of auto switches Auto switch Nil Without auto switch (Built-in magnet) Slide bearing type . Specifications and dimensions for the 25A-series are the same as standard products. . Specifications and dimensions for the 25A-series are the same as standard products. 25A Series compatible with secondary batteries Series compatible with secondary batteries 25A o6, o10, o15, o20, o25, o32 Series 25A-CXS How to Order Dual Rod Cylinder Basic Type . Refer to page 161 for applicable auto switches. Nil S n 2 pcs. 1 pc. “n” pcs. Number of auto switches Auto switch Nil Without auto switch (Built-in magnet) . Refer to page 161 for applicable auto switches. Bore size/Stroke (mm) Bore size 6 10, 20, 30, 40, 50 10, 15, 20, 25, 30, 35, 40, 45, 50, 60, 70, 75 10, 15, 20, 25, 30, 35, 40, 45, 50, 60, 70, 75, 80, 90, 100 15, 20 25, 32 Standard stroke (mm) 10 98 Air Grippers Air Cylinders Directional Control Valves Related Products Rotary Actuators Vacuum Equipment Air Preparation Equipment Air Filters/Pressure Control Equipment Fittings/Flow Control Equipment Detection Switches Fluid Control Equipment Electric Actuators Auto Switches Clean Air Filters