【DO!BOOK・ページリンク】
p-e09-4a-kan   9 / 29

BOOKをみる

10秒後にBOOKのページに移動します


Dimensions (Dimensions other than below are the same as standard type.) How to Order/MGP Specifications other than above are the same as standard type. Specifications Bearing type Bore size (mm) Minimum operating pressure MGPM Slide bearing With single side With both sides 20, 25, 32, 40, 50, 63, 80, 100 0.12 MPa 0.14 MPa MGPL/MGPA Ball bushing bearing FB E FT A + Stroke B + Stroke AW + 2 x Stroke FT EW + Stroke HT 4 x oMT oDS For cylinder with both sides scraper MGP MGPA Bore size Port thread type XC4 With heavy-duty scraper Suffix Stroke Nil W With single side scraper With both sides scraper ML Applicable series . Bypass port size for guide rod with bottom mounting. MGPM (Slide bearing) A, E, HT Dimensions (mm) Bore size (mm) 20 25 32 40 50 63 80 100 A 50 st or less 63 63.5 97 97 106.5 106.5 125 147 94.5 95 112 112 128 128 152 172 Over 200 st 132 132 150 150 171 171 203 213 0 0 27.5 21 24.5 19.5 18.5 21 31.5 31.5 42.5 36 46 41 45.5 46 69 68.5 80.5 74 89 84 96.5 87 80 93 113 121 153 167 205 244 Over 50 st to 200 st 50 st or less XC4 Over 200 st Over 50 st to 200 st E HT Common Dimensions: MGPM, MGPL, MGPA With Both Sides Scraper Dimensions: AW, EW, MT, DS (mm) (mm) Bore size (mm) Bore size (mm) 20 25 32 40 50 63 80 100 20 25 32 40 50 63 80 100 B 63 63.5 69.5 76 82 87 106.5 126 AW 74 74.5 82.5 89 95 100 120.5 143 EW 6 6 7 7 7 7 8 8 MT DS. 6 7 8.5 9 11 11 14 16 MGPM 17 21 26 26 31 31 36 44 MGPL, MGPA 15 19 21 21 26 26 31 36 FB 16 16 20 20 22 22 28 35 FT 5 5 6 6 6 6 6 9 MGPL, MGPA (Ball bushing bearing) A, E, HT Dimensions (mm) 30 st or less 73 79.5 90 95.5 114 114.5 132 132 Over 30 st to 100 st Over 100 st to 200 st Over 200 st Bore size (mm) 20 25 A 80 93 30 st HT or less 10 16 27 32 51 51 69 68.5 Over 30 st to 100 st Over 100 st to 200 st Over 200 st E 25 st or less 119.5 131 140 157 170 190 203 213 Over 25 st to 50 st Over 50 st to 200 st Over 200 st Bore size (mm) 80 100 A 201 238 25 st HT or less 13 5 33.5 31 63.5 64 96.5 87 Over 25 st to 50 st Over 50 st to 200 st Over 200 st E 50 st or less 91 91 103 103 108 108 124 124 128 128 144 144 150 150 171 171 Over 50 st to 100 st Over 100 st to 200 st Over 200 st Bore size (mm) 32 40 50 63 A 110 118 146 160 50 st HT or less 21.5 15 21 16 38.5 32 42 37 58.5 52 62 57 80.5 74 89 84 Over 50 st to 100 st Over 100 st to 200 st Over 200 st E 7 With Heavy-duty Scraper: -XC4