【DO!BOOK・ページリンク】
p-e09-4a-kan   7 / 29

BOOKをみる

10秒後にBOOKのページに移動します


ZZ + Stroke ZZ + Stroke B + Stroke A + Stroke Dimensions Series MB Series MB1 Series CG1 Series MB, MB1 Series CG1 Series CQ2 Series CQ2 Bore size (mm) 32 40 50 63 80 100 F H ZZ 15 17 19 19 25 25 47 58 67 67 81 81 135 146 165 165 199 199 Bore size 32 40 50 63 (mm) (mm) E2 17 21 26 26 FA 8 8 9 9 FB 3 3 3 3 M 5 6 8 10 I2 38 48 59 72 H 48 58 66 66 ZZ 121 138 158 158 ZZ 129 147 170 170 Bore size (mm) 20 25 32 40 50 63 80 100 34 (46) 37.5 (47.5) 40 (50) 46.5 (56.5) 48.5 (58.5) 54 (64) 63.5 (73.5) 75 (85) . . 50 (50) 56.5 (56.5) 58.5 (58.5) 64 (64) 73.5 (73.5) 85 (85) . . 67.5 (67.5) 77 (77) 78.5 (78.5) 80 (80) 91 (91) 102.5 (102.5) 29.5 (41.5) 32.5 (42.5) 33 (43) 29.5 (39.5) 30.5 (40.5) 36 (46) 43.5 (53.5) 53 (63) . . 43 (43) 39.5 (39.5) 40.5 (40.5) 46 (46) 53.5 (53.5) 63 (63) A B T . . . 28 35 35 43 59 50 stroke or less 125 stroke or more Q 100 stroke or less . . . 5 5 5 5 5 125 stroke or more . . . 10 10 10 10 10 G . . 55.5 (55.5) 55 (55) 55.5 (55.5) 57 (57) 66 (66) 75.5 (75.5) !( ): Denotes the dimensions with auto switch. !Other dimensions are the same as for CQ2/standard type. !Bore size 32, without switch, 5 strokes: Q-dimensions is 21.5. !Relation between bore size 12 to 32 piping port and mounting holes is as the following diagram. Please contact SMC for bracket style. Applicable stroke available by the 5 mm interval. Without switch: Bore size 20 to 32 With switch: Bore size 32 With switch: Bore size 20, 25 50 stroke or less 75, 100 stroke 125 to 300 stroke 50 stroke or less 75, 100 stroke 125 to 300 stroke . . . 14 (14) 14 (14) 16.5 (16.5) 19 (19) 23 (23) 19 (20.5) 21 (21) 20.5 (20.5) 11 (11) 10.5 (10.5) 15 (15) 16 (16) 23 (23) Long stroke . Other dimensions are the same as double acting, single rod, standard type. . On the axial foot style and the rod side flange style, the installation bracket is wedged and bolted between the cylinder and the scraper at the time of shipment. On other styles, it is placed in the same package (not assembled). 5 With Heavy-duty Scraper: -XC4