【DO!BOOK・ページリンク】
p-e09-4a-kan   27 / 29

BOOKをみる

10秒後にBOOKのページに移動します


Series Description Model MHC MHF MHK MHL MHS MHT MHW MHY MHZ Angular style Low profile Wedge cam operation slide guide Wide opening 2-finger type 3-finger type 3-finger type with dust cover With through hole With through hole and dust cover Long stroke 3-finger type 4-finger type Toggle type 180° angular style 180° angular style cam style Parallel style (compact) Parallel style with dust cover (compact) Parallel style Parallel style (long stroke) Parallel style with dust cover Action Double acting, Single acting (Normally open) Double acting, Single acting (Normally open) Single acting (Normally open) Double acting Double acting, Single acting (Normally open, Normally closed) Double acting, Single acting (Normally open, Normally closed) Double acting Double acting Double acting Double acting Double acting Double acting Double acting Double acting Double acting Double acting Double acting Double acting, Single acting (Normally open, Normally closed) Double acting, Single acting (Normally open, Normally closed) Double acting, Single acting (Normally open, Normally closed) Double acting, Single acting (Normally open, Normally closed) Double acting, Single acting (Normally open, Normally closed) Note Magnet is not built-in. Magnet is not built-in. Magnet is not built-in. Magnet is not built-in. MHC2 MHCA2 MHCM2 MHF2 MHK2 MHKL2 MHL2 MHS2 MHS3 MHSJ3 MHSH3 MHSHJ3 MHSL3 MHS4 MHT2 MHW2 MHY2 MHZA2 MHZAJ2 MHZ2 MHZL2 MHZJ2 Catalog page P.633 P.622 P.631 P.452 P.522 P.474 P.544 P.552 P.562 P.570 P.586 P.596 P.644 P.669 P.662 P.388 P.397 to 399 P.414 P.424 Applicable Series Air Gripper Heat Resistance: -X4 !Seal material and grease have been changed, so that it could be used even at higher temperature up to 100 from .10°C. Specifications .10°C to 100°C Fluororubber Heat resistant grease (GR-F) Same as the standard type Ambient temperature range Seal material Grease Specifications/dimensions other than the above Note 1) Magnet is built-in, but when using an auto switch, the acceptable temperature range becomes .10 to 60 °C. Note 2) With the part number for the dust cover option, only fluororubber (F) or silicon rubber (S) options may be selected. Note 3) With the part number compatible with body options, only E type or M type are compatible. Note 4) For lubrication, specialized grease GR-F is recommended. Handling Precautions Be aware that smoking cigarettes after your hands have come into contact with the grease used for this air gripper can create a gas that is hazardous to humans. Heat resistance Standard part number for each series X4 How to Order Warning Best Pneumatics Best Pneumatics Catalog 25