【DO!BOOK・ページリンク】
p-e09-4a-kan   25 / 29

BOOKをみる

10秒後にBOOKのページに移動します


!Air cylinder which changed the seal material and grease, so that it could be used even at higher temperature up to 150 from .10°C. Air Cylinder Heat Resistant Cylinder (.10 to 150°C): -XB6 Applicable Series Series CJP2 CM2 CG1 MB MB1 CA2 CS1 CUJ CU CQS CG5 CY3 CQ2 MGP MGQ MGG MGC CXSJ CXS CJP2 CJ2 CJ2W CM2 CM2W CM2K CM2KW CM2R CM2RK CBM2 CG1 CG1W CG1R MB MBW MB1 MB1W CA2 CA2W CBA2 CUJ CU CUK CU CUK CQS CQSW CG5 CY3B CS1ュN CS1WュN CS2 CS2W CQ2 CQ2W CQP2 MGPM MGQ MGG MGC CXSJ CXS Description Compact guide cylinder Compact cylinder Compact cylinder Guide cylinder Dual rod cylinder Axial piping type (Centralized piping type) End lock cylinder Mini free mount cylinder Non-rotating rod type Pin cylinder CJ2 Air cylinder Air cylinder Air cylinder Direct mount type Air cylinder Air cylinder Air cylinder Free mount cylinder Non-rotating rod type Long stroke Long stroke, Non-rotating rod Air cylinder Air cylinder Direct mount type Non-rotating rod, Direct mount type End lock cylinder Model Action Double acting, Single rod Double acting, Single rod Double acting, Double rod Double acting, Single rod Double acting, Double rod Double acting, Single rod Double acting, Double rod Double acting, Single rod Double acting, Single rod Double acting, Single rod Double acting, Single rod Double acting, Double rod Double acting, Single rod Double acting, Single rod Double acting, Double rod Double acting, Single rod Double acting, Double rod Double acting, Single rod Double acting, Double rod Double acting, Single rod Double acting, Single rod Double acting, Single rod Double acting, Single rod Double acting, Single rod Double acting, Single rod Double acting, Single rod Double acting, Double rod Double acting, Single rod Basic type Double acting, Single rod Double acting, Double rod Double acting, Single rod Double acting, Double rod Double acting, Single rod Double acting, Double rod Double acting, Single rod Double acting Double acting Double acting Double acting Compact type Basic type Except clevis and trunnion style Except with air cushion Except with air cushion Without a bumper for cylinders with a rubber bumper Without a bumper for cylinders with a rubber bumper Without a bumper for cylinders with a rubber bumper Except without air cushion Except without air cushion Except without air cushion Except without air cushion Except o4 Except with rubber bumper Except with rubber bumper No bumper Except with rubber bumper Except with rubber bumper Except with rubber bumper Except those with air cushion or end lock Except o12 to o25 of MGQL (Ball bushing type) No shock absorber and rubber bumper are equipped. Note From P. 23 From P. 42 From P. 128 From P. 222 From P. 290 From P. 332 From P. 412 From P. 356 From P. 483 From P. 466 From P. 551 CAT.ES20-205 CAT.ES20-196 From P. 840 From P. 1174 XB6 Heat resistant cylinder Standard model no. How to Order Specifications Same as standard type .10°Cto 150°C (0 to 150°C for CS1 and CS2) Fluororubber Heat resistant grease Ambient temperature range Seals materials Grease Specifications other than above and external dimensions Precautions Note 1) Operate without lubrication from a pneumatic system lubricator. Note 2) Please contact SMC for details on the maintenance intervals for this cylinder, which differ from those of the standard cylinder. Note 3) In principle, it is impossible to make built-in magnet type and the one with auto switch. But, as for the one with auto switch, and the heat resistant cylinder with heat resistant auto switch, since it will be differed depending on the series, please contact SMC. Note 4) Piston speed is ranged from 50 to 500 mm/s. But, for MGQュ80, 100, MGPュ80, 100 and CY3B series it will be 50 to 400 mm/s. Note 5) Please contact SMC for Series CQ2, CQS and MGQ with rubber bumper. Note 6) As for the ambient temperature range of Series CY3B, since the magnetic holding force will be varied depending on the operating conditions, make sure that by referring to the next page. Note 7) The ambient temperature range of the CY3B Be aware that smoking cigarettes, etc. after your hands have come into contact with the grease series is 50 to 150°C. used in this cylinder can create a gas that is hazardous to humans. Warning Without a bumper for cylinders with a rubber bumper (Grease for non-food is used.) Catalog page Stainless cylinder Magnetically coupled rodless cylinder From P. 272 From P. 338 From P. 356 From P. 392 From P. 549 From P. 561 CS2 Applicable bore size (o125 to o200) Best Pneumatics Best Pneumatics Catalog Best Pneumatics Best Pneumatics Catalog ES20-205 ES20-196 23