【DO!BOOK・ページリンク】
p-e09-4a-kan   23 / 29

BOOKをみる

10秒後にBOOKのページに移動します


P.272 P.356 Specifications Action Bearing type Bore size (mm) Cushion Auto switch mounting Double acting Slide bearing 20, 25, 32, 40, 50, 63, 80, 100 Rubber bumper Without cushion Direct mounting How to Order Dimensions MGPM Bore size Port thread type R Stroke Water resistant cylinder R V NBR seals (Nitrile rubber) FKM seals (Fluororubber) M9ュA(V)L Water resistant 2-color indication solid state auto switch Series MGP o20 to o100 Compact Guide Cylinder MGPMュュR MGPMュュV Slide bearing . Other specifications are the same as the standard type. . Piston rods and guide rods are made of stainless steel. . Iron parts made of stainless steel are available as made to order. . A scraper is available only for the piston rod. Below 50 strokes 20 25 32 40 50 63 80 100 Between 50 and 200 stokes Over 200 strokes A B 66 67.5 71.5 78 83 88 102.5 120 FB 19 20 22 22 23 23 24 29 Bore size (mm) (mm) -XC6ュ Specifications Action Bore size (mm) Bearing type Cushion Auto switch mounting Double acting 32, 40, 50, 63, 80, 100 Slide bearing Built-in rubber bumper and shock absorber Band mounting Piston rod and rod end nut made of stainless steel Stainless steel used on all iron parts Stainless steel rod end moving parts Stainless steel rods Slide bearing MGGM Mounting Bore size Port thread type R Stroke Water resistant cylinder R V NBR seals (Nitrile rubber) FKM seals (Fluororubber) Water resistant 2-color indication solid state auto switch How to Order Series MGG o32 to o100 Guide Cylinder H7BAL G5BAL o32 to o63 o80, o100 H7BAL -XC6 -XC6A -XC6B -XC6C Made to order . Specifications other than above are the same as standard, basic style. Note 1) RBL (anti-coolant) type is used for shock absorbers. . Specifications other than above are the same as standard, basic style. Note) MGPMュュV does not come with a cushion. Refer to the allowable kinetic energy. FB B + Stroke A + Stroke Q X . ( ): For the long stroke type. o32 to o50 o63 to o100 Y + Stroke Q X Front mounting flange Bore size (mm) 32 40 50 63 80 100 Y (mm) Y + Stroke Q X Front mounting flange Dimensions (Dimensions other than the below are the same as the standard type.) 66 67.5 109 109 117.5 117.5 121 141 97.5 99 114 114 129 129 148 166 135 136 152 152 172 172 199 207 77 (85) 84 (93) 97 (109) 112 (124) 137 (151) 138 (152) 48 58 69 56 68 68 16 17 19 34 46 47 Made of stainless steel . A scraper is available only for the piston rod. Best Pneumatics Best Pneumatics Catalog Best Pneumatics Best Pneumatics Catalog 21 Water Resistant Cylinder