【DO!BOOK・ページリンク】
p-e09-4a-kan   21 / 29

BOOKをみる

10秒後にBOOKのページに移動します


P.290 How to Order P.332 Series MB1 o32 to o100 Specifications Action Bore size (mm) Cushion Auto switch mounting Made to order Double acting, single rod 32, 40, 50, 63, 80, 100 Air cushion Tie rod mounting Piston rod, rod end nut made of stainless steel (-XC6) Dimensions . Specifications other than above are the same as standard, basic style. With auto switch (Built-in magnet) MDB Mounting Bore size Port thread type R Stroke -XC6 Water resistant cylinder R V NBR seals (Nitrile rubber) FKM seals (Fluororubber) M9ュA(V)L Made of stainless steel Water resistant 2-color indication solid state auto switch Water resistant 2-color indication solid state auto switch How to Order Series MB o32 to o100 With auto switch (Built-in magnet) MDB1 Mounting Bore size Port thread type R Stroke -XC6 Water resistant cylinder R V NBR seals (Nitrile rubber) FKM seals (Fluororubber) M9ュA(V)L Made of stainless steel Specifications Action Bore size (mm) Cushion Auto switch mounting Made to order Double acting, single rod 32, 40, 50, 63, 80, 100 Air cushion Tie rod mounting Piston rod, rod end nut made of stainless steel (-XC6) Dimensions . Specifications other than above are the same as standard, basic style. . Other specifications are the same as the double acting, single rod standard type. . ( ): For the type without an air cushion. Bore size (mm) 32 40 50 63 80 100 F 15 17 19 19 25 25 H 47 58 67 67 81 81 ZZ 135 (141) 146 (152) 165 (173) 165 (173) 199 (209) 199 (209) (mm) . Other specifications are the same as the double acting, single rod standard type. . ( ): For the type without an air cushion. Bore size (mm) 32 40 50 63 80 100 F 15 17 19 19 25 25 H 47 58 67 67 81 81 ZZ 135 (141) 146 (152) 165 (173) 165 (173) 199 (209) 199 (209) (mm) Best Pneumatics Best Pneumatics Catalog Best Pneumatics Best Pneumatics Catalog F H ZZ + Stroke F H ZZ + Stroke 19 Water Resistant Cylinder