【DO!BOOK・ページリンク】 p-e09-4a-kan 20 / 29 10秒後にBOOKのページに移動します |
|
oE F 0 -0.05 WA GA GA (F1) TA (F1) TA S + Stroke S + Stroke ZZ + Stroke ZZ + Stroke F (oE1) (oE1) oE 0 -0.05 How to Order With auto switch (Built-in magnet) CDG1 Mounting Bore size R Stroke H7BAL -XC6 Made of stainless steel Rubber bumper Air cushion How to Order Series CM2 o20 to o40 Series CG1 o32 to o100 Specifications Action Bore size (mm) Cushion Auto switch mounting Made to order Double acting, single rod 20, 25, 32, 40 Rubber bumper, air cushion Band mounting Piston rod, rod end nut made of stainless steel (-XC6) Dimensions (mm) Bore size (mm) 20 E1 E2. NN1 M22 x 1.5 NN2. 22 0 M20 x 1.5 -0.033 20 0 -0.033 . Other specifications are the same as the double acting, single rod standard type. (An asterisk means it is the same as the standard type.) . Specifications other than above are the same as standard, basic style. Rod seals and scrapers are not replaceable. !The above parts cannot be replaced since the scraper is press-fit in the rod cover. NN1 NN2 oE1h8 oE2h8 P.128 P.222 Caution 77 (85) 84 (93) 97 (109) 97 (109) 116 (130) 117 (131) Dimensions CDM2 Mounting Bore size Port thread type R Stroke A -XC6 With auto switch (Built-in magnet) Water resistant cylinder R V NBR seals (Nitrile rubber) FKM seals (Fluororubber) H7BAL Cushion Nil A Rubber bumper Air cushion Made of stainless steel Water resistant 2-color indication solid state auto switch Water resistant 2-color indication solid state auto switch H7BAL G5BAL o32 to o63 o80, o100 Bore size (mm) 32 40 50 63 80 100 (E1) 17 21 26 26 32 37 E. 18 25 30 32 40 50 (F1) 2 2 2 2 3 3 F. 2 2 2 2 3 3 GA 18 19 21 21 28 29 S TA 17 18 20 20 . . WA 22 22 25 25 30 31 ZZ 119 (127) 136 (145) 157 (169) 157 (169) 190 (204) 191 (205) . Other specifications are the same as the double acting, single rod standard type. (An asterisk means it is the same as the standard type.) . ( ): For the long stroke type. (mm) Mounting bracket Description (At min. order qty.) Bore size (mm) 20 Axial foot style .. Flange Trunnion (with nuts) 2 1 1 CM-L020C CM-F020C CM-T020C Min. order qty. 2 foots, 1 mounting nut 1 flange, 1 mounting nut 1 trunnion, 1 trunnion nut . The brackets for o25 to o40 are the same for the standard type. .. Order 2 foot brackets for each cylinder unit. Mounting Bracket.: Part No. Specifications Action Bore size (mm) Cushion Auto switch mounting Made to order Double acting, single rod 32, 40, 50, 63, 80, 100 Rubber bumper, air cushion Band mounting Piston rod, rod end nut made of stainless steel (-XC6) . Specifications other than above are the same as standard, basic style. !The scraper cannot be replaced since it is press-fit in the rod cover. Caution Water resistant cylinder R V NBR seals (Nitrile rubber) FKM seals (Fluororubber) Best Pneumatics Best Pneumatics Catalog Best Pneumatics Best Pneumatics Catalog 18 Water Resistant Cylinder !Applicable for use under enrironments with water splashing. !Entry of water is reduced by a special scraper. !Stainless steel type is available. (-XC6) !Two types of seal material, NBR or FKM (fluororubber), can be selected. |