【DO!BOOK・ページリンク】
p-e09-4a-kan   18 / 29

BOOKをみる

10秒後にBOOKのページに移動します


Series MGG How to Order MGG XC6 Made of stainless steel Made of stainless steel Standard model no. Dimensions (Dimensions other than below are the same as standard type.) (mm) 12 16 16 19 25 AA 9 9 9 12 12 AL Bore size (mm) 20 25 32 40 50 (mm) 12 16 16 19 25 AA Bore size (mm) 20 25 32 40 50 (mm) 12 16 16 19 25 AA Bore size (mm) 20 25 32 40 50 AA Front mounting flange AA Small flange AL AA Small flange Small flange Front mounting flange Small flange AA AL AA AA MGGュB20 to 50-ュ-XC6A MGGュB20 to 50-ュ-XC6B MGGュB20 to 50-ュ-XC6C MGGュF20 to 50-ュ-XC6A MGGュF20 to 50-ュ-XC6B MGGュF20 to 50-ュ-XC6C MGCュB20 to 50-ュ-XC6A MGCュB20 to 50-ュ-XC6B MGCュB20 to 50-ュ-XC6C MGCュF20 to 50-ュ-XC6A MGCュF20 to 50-ュ-XC6B MGCュF20 to 50-ュ-XC6C Series MGC How to Order MGC Bearing type Mounting style Bore size Stroke Equipped/Not equipped back plate Auto switch XC6 Suffix Nil A B C Piston rod, rod end nut made of stainless steel Stainless steel used on all standard iron parts Stainless steel rod end moving parts Stainless steel rod parts Suffix Nil A B C Piston rod, rod end nut made of stainless steel Stainless steel used on all standard iron parts Stainless steel rod end moving parts Stainless steel rod parts . Refer to the construction of the standard type (Best Pneumatics No. 3) for part numbers. . Specifications other than the above are the same as the standard type. Note) RBL (coolant resistant) type shock absorbers are used. (-XC6A only) Stainless Steel Modified Parts Symbol Bore size (mm) 20, 25, 32 40, 50 63, 80, 100 Parts no. Note -XC6A -XC6 20, 25, 32, 40, 50 63, 80, 100 -XC6B 20, 25, 32, 40, 50 63, 80, 100 20, 25, 32, 40, 50 63, 80, 100 -XC6C Catalog page r!1!6!7!8!9@0@1@2@3 @6@9#0#1#3#4#5#6#7 r!0!5!6!7!8!9@0@1@3 @4@7@8@9#1#2#3#4#5#9 $0 r!1!7@0@1@2@3#1#5 r!0!5!8!9@0@1@9#3 r!1@0 r!0!8 r!1 r!0 !9 is type L only. !7 is type L only, #1 is type B only, #9 and $0 are type F only. #1 is rod side only. @9 is rod side only. P.369 Best Pneumatics Best Pneumatics Catalog . Refer to the construction of the standard type (CAT.ES20-209) for part numbers. . Specifications and dimensions other than the above are the same as the standard type. Stainless Steel Modified Parts Symbol Bore size (mm) 20, 25, 32, 40, 50 @6 is type L only Parts no. Note -XC6A -XC6 -XC6B 20, 25, 32, 40, 50 20, 25, 32, 40, 50 20, 25, 32, 40, 50 -XC6C Catalog page r!0!1!2!4@3@4@5@6@7@8 @9#0#3#6#7#8#9$0 r!0!1!2!4@4@7@8@9#0#8 r!0!1!2!4@7 r!4 ES20-209 P.10 16 Made of Stainless Steel: -XC6