【DO!BOOK・ページリンク】
p-e09-4a-kan   12 / 29

BOOKをみる

10秒後にBOOKのページに移動します


1 to 2 A A Adhesive Adhesive.1 Adhesive Adhesive.1 O S O S P.2 Relief port P.2 Relief port MHK MHS MHZ Wedge cam operation slide guide 3-finger type with dust cover With through hole and dust cover Parallel style with dust cover Double acting, Single acting (Normally open, Normally closed) Double acting, Single acting (Normally open, Normally closed) Double acting Double acting Double acting, Single acting (Normally open, Normally closed) o10, o16, o20, o25 only MHK2 MHKL2 MHSJ3 MHSHJ3 MHZJ2 P.522 P.562 P.570 P.424 Applicable Series Note 1) For -X77B, only the finger part is bonded. Note 2) The relief port can be attached to both -X77A and -X77B. Note 3) The dust cover cannot be removed and replaced. Note 4) Be sure to connect the dust cover to the relief port used for dust cover breathing before operating. Note 5) For the single acting type, be sure to use the vent hole after being piped. .1) For -X77B, the body part is not bonded, but only the finger part. .2) Use the relief port after being piped. .3) For the single acting type, be sure to use the vent hole after being piped. Dimensions (Dimensions other than specified below are the same as the standard type.) Series Description Model Action Note Catalog page Model A 26.5 28.5 34.5 37 31 33 38 44 P M3 x 0.5 M5 x 0.8 M3 x 0.5 M5 x 0.8 (mm) MHK 2 -ュュュュ-X77 L2 AB Specifications Adhesive Cyano superglue MHK2-12ュュュ-X77 MHK2-16ュュュ-X77 MHK2-20ュュュ-X77 MHK2-25ュュュ-X77 MHKL2-12ュュュ-X77 MHKL2-16ュュュ-X77 MHKL2-20ュュュ-X77 MHKL2-25ュュュ-X77AB AB AB AB AB AB AB AB Dust cover adhesion Standard part number for each series X77A How to Order Dust cover adhesion/Finger part only Standard part number for each series X77B How to Order Air Gripper with Dust Cover Dust Cover Adhesion: -X77A B !Prevent the entry of paper powder and dust with the use of a dust cover. Best Pneumatics Best Pneumatics Catalog 10