【DO!BOOK・ページリンク】
p-e07-9e-seis   9 / 13

BOOKをみる

10秒後にBOOKのページに移動します


Main Line Filter Pressure Switch Filter Regulator Positioner Serial Communication Valve Sanitary Valve Control Flow Switch q w e r t y Manifold with Supply Stop Valve rFilter Regulator wPressure Switch eFlow Switch tPositioner Series ISG 惨et pressure range 0.1 to 1.0 MPa 傘ort size 10A (3/8) Series 1301/IW 薩iltration accuracy 5 μm 惨et pressure range 0.02 to 0.5 MPa 傘ort size 8A (1/4) Series IP 鯖nput current 4 to 20 mADC 傘ort size 8A (1/4) yReduced-wiring Fieldbus System (Serial Transmission System) Series SY/VQC ・ DeviceNetTM ・ CC-Link ・ PROFIBUS DP ・ AS-Interface ・ CANopen ・ EtherNet/IPTM ・ CompoNetTM ・ EtherCATR ・ PROFINET qMain Line Filter Series AFF Filtration accuracy 3 μm (95% filtered particle size) 山ated flow 300 to 42000 L/min (ANR) Port size 6A (1/8) to 4B flange Double-layered Tube for Instrumentation Device (single-tubed/double-tubed) Trademark DeviceNet. is a trademark of ODVA. EtherNet/IP. is a trademark of ODVA. CompoNet. is a trademark of ODVA. EtherCATR is registered trademark and patented technology, licensed by Beckhoff Automation GmbH, Germany. IN-241-ョョョョ-ョョョ T0604 to T1075-ョ-ョョョ- (X120, X121, X166) Double-layered tube with an external layer of vinyl chloride or polyolefin to protect the inner tube-Double-tubed type (Color: black + black/black + white) and 300 m length are available. . If you need a different no. of tubes, different colors or lengths over 300 mm, please contact our sales representatives. Explosion-proof Solenoid Valve NAMUR Standards Solenoid Valve Outer layer: Vinyl chloride or Polyolefin-based resin Inner Special: Nylon Explosion-proof Solenoid Valve 51-SY5000/7000/9000 50-VFE3000/5000 50-VPE500/700 NAMUR Standards Solenoid Valve VFN2120N-X23 VFN2120N-X36 Air operated type Solenoid valve for actuating a sanitary valve, etc. Conforming to NAMUR standards Manifold with Supply Stop Valve SS5Y3-X460, SS5Y5-X4601 SS5Y7-X460, SS5Y3-X2104 The supply pressure can be stopped individually. Solenoid valve can be replaced without shutting off the supply pressure in case of emergency. Pneumatic Instrumentation Equipment Series PF2A 皿easurement flow rate (L/min) 1 to 10, 5 to 50, 10 to 100, 20 to 200 50 to 500, 150 to 3000 300 to 6000, 600 to 12000 傘ort size 6A to 50A (1/8 to 2) Pressure adjustment Particle separation/ Filtration Pressure detection Flow rate detection Actuator control Filtration Reduced wiring Particle separation/ 7