yDO!BOOKEƒy[ƒWƒŠƒ“ƒNz
p-e07-9e-seis@@@7 / 13

BOOK‚ð‚Ý‚é

10•bŒã‚ÉBOOK‚̃y[ƒW‚Ɉړ®‚µ‚Ü‚·


SMC Air Preparation System HAW Cooling Separation, Filtration Main Line AT AFF IDF HAA or HAW B C D E F G H HAA or HAW Dehumidification IDU Sub Line 1 2 3 4 5 6 7 Class . 0.10 Not specified Not specified Not specified Not specified Not specified 0.10 < d . 0.5 100 100000 Not specified Not specified Not specified 0.5 < d . 1.0 1 1000 10000 Not specified Not specified 1.0 < d . 5.0 0 10 500 1000 20000 Max. number of particles/1 m3 Particle diameter d ƒÊm NA NA Solid particle Particle diameter ƒÊm NA . 5 . 40 Concentration mg/m3 NA . 5 . 10 1 2 3 4 Oil mg/m3 . 0.01 . 0.1 . 1 . 5 1 2 3 4 5 6 Moisture Pressure dew point (At air pressure of 0.7 MPa ) ‹C . .70 . .40 . .20 . +3 . +7 . +10 Class Class Indication: The degree of quality is indicated with 1, 4 and 2 for systems with solid particle gclass 1,h moisture gclass 4h and oil gclass 2.h Application Moisture Dew point Moisture content Impurity in compressed air System no. Filtration Cleanliness Oil odor Quality grade as system (2) Oil mist density (1) Water drop removal air A . . Air blowing (Simple removal of particles) General pneumatic tools Dry air Dry air Dry clean air Dry clean air . Used for the same applications as A, when temperature drop in the middle of piping is large. . . General pneumatic equipment General painting ...... High grade painting Sequence control Measurement device Instrumentation Drying and cleaning (Precision parts) Machine tools (Pneumatic bearing) . . Without refrigerated air dryer on the sub line Built-in with equipment (With machine tools, 3-D measurement device, etc.) Deodorant air Low dew point clean air Low dew point clean air (For clean room) . . Stirring, transporting, drying and packaging Food industry (Except direct blowing to foods) ..... Drying electric and electronic parts Drying a filling tank Transporting powders Ozone generator Low temperature actuated equipment . Blowing semiconductor parts in the clean room Note 1) When the inlet oil mist density (compressed air density) is approximately 30 mg/m3 (ANR) or less. Note 2) This describes the grade of compressed air quality based on ISO8573-1: 2001 (JIS B8392-1: 2003), which is the maximum quality grade for the system. It varies, however, depending on the inlet air conditions. Note 3) Contact SMC since this can be manufactured as a special order (depending on the operating conditions). 3 ƒÊm Filtering (efficiency 99% ) 0.3 ƒÊm Filtering (efficiency 99.9% ) 0.01 ƒÊm Filtering (efficiency 99.9% ) 0.01 ƒÊm Filtering (efficiency 99.99% ) . Max. 1 mg/m3 (ANR) 0.8 ppm Max. 0.1 mg/m3 (ANR) 0.08 ppm Max. 0.01 mg/m3 (ANR) 0.008 ppm Max. 0.004 mg/m3 (ANR) 0.0032 ppm Max. 0.004 mg/m3 (ANR) 0.0032 ppm Max. 0.01 mg/m3 (ANR) 0.008 ppm . Particles with 0.3 ƒÊm or more: 100 or less/ft3 (35 or less/ 10 L (ANR)) Particles with 0.1 ƒÊm or more: 0/6 L Yes Yes No No 3, -, - 3, 4, - 3, 5, - 3, 6, - 2, 4, 3 2, 5, 3 2, 6, 3 1, 4, 2 1, 5, 2 1, 6, 2 1, 4, 1 1, 5, 1 1, 6, 1 1, 1, 1 1, 2, 1 1, 3, 1 Atmospheric pressure dew point 6‹C 0.7 MPa Pressure dew point 40‹C Atmospheric pressure dew point .14 to .23‹C 0.7 MPa Pressure dew point 15 to 3‹C Atmospheric pressure dew point .30 to .60‹C 0.7 MPa Pressure dew point .6 to .42‹C 7 g/m3 (ANR) 1.7 g/m3 (ANR) to 0.8 g/m3 (ANR) 0.5 g/m3 (ANR) to 0.02 g/m3 (ANR) (3) Description Capacity Air Tank AT HAA, HAW AFF IDF Air Cooled Aftercooler Water Cooled Aftercooler Main Line Filter Refrigerated Air Dryer Representative model Max. inlet air temperature Filtration (Filtering efficiency) Outlet oil mist concentration (Max.) (1) Outlet cleanliness 100‹C 60‹C 3 ƒÊm (99%) 50‹C Flow capacity (L/min (ANR)) 1,000 to 5,700 300 to 18,000 70‹C 70‹C, 180‹C (Varies by model) 100 to 3,000 L 300 to 42,000 100 to 65,000 .17‹C At inlet temperature 35‹C IDU 80‹C 320 to 12,500 .17‹C At inlet temperature 55‹C Air Tank Class 2 pressure vessel Main Line Filter Not required when attached to air compressors. Dehumidification Applicable air compressors: 5.5 kW (7 hp) to 220 kW (300 hp) HAA Refrigerated Air Dryer Applicable air compressors: 7.5 kW (10 hp) to 37 kW (50 hp) Applicable air compressors: 2.2 kW (3 hp) to 240 kW (320 hp) Applicable air compressors: 2.2 kW (3 hp) to 110 kW (150 hp) Reciprocating air compressor Screw air compressor Outlet air pressure dew point 10‹C (0.7 MPa, at 35‹C) Applicable air compressors: 0.75 kW (1 hp) to 370 kW (500 hp) Refrigerated Air Dryer (High inlet air temperature type) Outlet air pressure dew point 10‹C (0.7 MPa, at 55‹C) Applicable air compressors: 2.2 kW (3 hp) to 75 kW (100 hp) Oil concentration Atmospheric pressure dew point [At inlet air pressure of 0.7 MPa] Pulsation attenuation, Accumulation, Cooling Select either Air Cooled Aftercooler or Water Cooled Aftercooler AFF Required even for screw compressors since the piping of the oil-free type is rusted easily. Not required when attached to air compressors. Air tank is not required for rotary screw compressors since pulsation is small, but required when it is used to accumulate pressure. Required for reciprocating air compressors since carbon and tarry substances are generated at high temperatures. 5