【DO!BOOK・ページリンク】
p-e07-11a-sun   67 / 94

BOOKをみる

10秒後にBOOKのページに移動します


2/3 Port Valves for Fluid Control/Process Pump Fluoropolymer Needle Valve Series LVN Series Features LVN Applicable tubing O.D. Metric size Inch size Orifice dia. (mmo) 4 to 12 1/8 to 1/2 Flow adjustment range (l/min) 0 to 12 4.4 to 10  Material: New PFA  Fitting integrated, all-in-one structure . Hyper fitting/LQ2 series used  Triple seal structure  Fluid temperature range: 5 to 90°C Non-Metallic Pump/Double Acting Pump Series PAF Series PAF3000 PAF5000 Model Discharge rate (l/min) PAF3410 PAF3413 PAF5410 PAF5413 Driving mechanism Automatically operated type Air operated type Automatically operated type Air operated type 1 to 20 1 to 15 5 to 45 5 to 38 Wetted material New PFA (Fluoropolymer) PAF5000 PAF3000 Air Operated Valve for Vinyl Chloride Piping Series LVP Model Features LVP5 LVP6 Applicable vinyl chloride piping size Actuation O.D.: o22 (Nominal size 16A) O.D.: o26 (Nominal size 20A) O.D.: o32 (Nominal size 25A) Orifice dia. (mmo) 16 22 N.C./N.O./ Double acting Option With flow adjustment  Compatible with vinyl chloride piping: Union type  Body material: CPVC, Diaphragm material: PTFE Features  Fluid temperature range: 0 to 90°C Clean room High purity Fluoropolymer 60 Clean room Heat resistant High purity Fluoropolymer Clean room Heat resistant High purity Fluoropolymer