【DO!BOOK・ページリンク】
p-e07-11a-sun   66 / 94

BOOKをみる

10秒後にBOOKのページに移動します


2/3 Port Valves for Fluid Control Air Operated Chemical Valve/Threaded Type Series LVA Air Operated Chemical Valve/Compact Type Series LVD Chemical Valve/Manual Type (Integral Fitting/ Threaded Type) Series LVH Series Features LVA Actuation Orifice dia. (mmo) N.C./N.O./ Double acting Port size 1/8 to 1 2 to 22  Body material: New PFA/Stainless steel/PPS  Diaphragm material: PTFE, EPR, NBR can be selected.  Fluid temperature range: 0 to 100°C Threaded type Series Features LVH Actuation Orifice dia. (mmo) N.C. Port size (Applicable tubing O.D.) 1/8 to 1/2 (Metric size: o3 to o12 Inch size: 1/8 to 1/2) 4 to 12  Body material: New PFA/Stainless steel/PPS  Compatible with locking and non-locking types Manual type (Integral fitting/ Threaded type) Features  Lineup of compact and space-saving types Up to 29% reduction in dimensions on piping side  Body material: New PFA  Diaphragm material: PTFE  Actuator material: PPS  Fluid temperature range: 0 to 100°C Series LVD Actuation Metric size Inch size Orifice dia. (mmo) N.C./N.O./ Double acting Applicable tubing O.D. Note) 3 to 19 6 to 19 1/8 to 3/4 1/4 to 3/4 2 to 16 Integral fitting Tube extension Note) Tubing O.D. for tube extension type. Air Operated Chemical Valve/Non-Metallic Exterior Series LVQ Features  No screws, all-in-one integrated design  Non-metallic structure with no metal screws used to fasten the actuator portion and body portion  Body material: New PFA  Diaphragm material: PTFE  Actuator material: PVDF  Fluid temperature range: 0 to 100°C Series LVQ Actuation Metric size Inch size Orifice dia. (mmo) N.C./N.O./ Double acting Applicable tubing O.D. 3 to 25 1/8 to 1 Fitting size: 2 to 6 6 to 25 Note) 1/4 to 1 Note) 4 to 22 Integral fitting Space-saving type Tube extension Note) Tubing size Clean room Clean blow Heat resistant Fluoropolymer Fluoropolymer 59 High purity Fluoropolymer Clean room Heat resistant High purity Fluoropolymer Clean room Heat resistant High purity Clean room High purity