yDO!BOOKEƒy[ƒWƒŠƒ“ƒNz
p-e07-11a-sun@@@64 / 94

BOOK‚ð‚Ý‚é

10•bŒã‚ÉBOOK‚̃y[ƒW‚Ɉړ®‚µ‚Ü‚·


Static Neutralization Equipment Ionizer Series IZS31 Handheld Electrostatic Meter Series IZH10 Electrostatic Sensor Series IZD10/IZE11 Ionizer/Nozzle Type Series IZN10 Series IZN10 Nozzle configuration Ion generation method Energy saving discharging nozzle High flow nozzle Corona discharge type Ion balance }10 V or less }15 V or less Features  Compact 16 mm thickness  Stain-detection on an electrode needle  No need for connection to high-voltage power cables or external high-voltage power supply with built-in power supply base plate Series IZD10-110 IZD10-510 IZE11 Measurement potential Output voltage }0.4 kV (At detection distance 25 mm) }20 kV (At detection distance 50 mm) 1 to 5 V (Output impedance: Approx. 100 Ħ) 0.001 kV (at }0.4 kV) 0.1 kV (at }20 kV) Switch output x 2 + Analog output (1 to 5 V, 4 to 20 mA) .0.4 kV to +0.4 kV .20 kV to +20 kV Effective detection distance Series Rated measurement range Minimum unit setting Output 10 to 50 mm 25 to 75 mm Features  Detects electrostatic potential of the workpiece, and is capable of switch out- Monitor put, analog output or output of current. Sensor Series Features IZH10 Rated charge amount range Minimum display unit }20.0 kV 0.1 kV (}1.0 to }20.0 kV) 0.01 kV (0 to }0.99 kV)  Easy-to-use handheld electrostatic meter Series Features IZS31 Ion generation method Ion balance Corona discharge type }30 V or less (}100 V in the case of stainless steel electrode needle)  Discharge time: 0.3 sec.  The choice of 3 types of the sensors are available. . High-speed discharge (0.3 seconds) using feedback sensor . Ion balance control by an autobalance sensor High-precision type: Accurately controls the ion balance at the workpiece position. Main body mounted type: Can function mounted directly on the ionizer by detecting current returning to ground  A suitable electrode cartridge can be selected depending on the application. . Rapid neutralization of static electricity type places emphasis on discharging speed . Low maintenance type for improvement of the maintenance cycle Static electricity Static electricity Static electricity Static electricity 57 a