【DO!BOOK・ページリンク】
p-e07-11a-sun   60 / 94

BOOKをみる

10秒後にBOOKのページに移動します


Digital Pressure Switches 2-Color Display Digital Pressure Switch Series ZSE/ISE80 Series Features ZSE80F ZSE80 ISE80 ISE80H Type Rated pressure range Compound pressure Vacuum pressure Positive pressure Positive pressure .100.0 to 100.0 kPa .101.0 to 0.0 kPa .0.100 to 1.000 MPa .0.100 to 2.000 MPa  Suitable for a wide variety of fluids with stainless diaphragm  IP65  RoHS compatible  Low leakage. VCRR, SwagelokR compatible fittings can be selected.  With one-touch fitting (Straight, Elbow)  Back piping, underside piping High-Precision Digital Pressure Switch for General Fluids Series ZSE/ISE50/60 Compact Pneumatic Pressure Sensor Series PSE54 Compact Pneumatic Pressure Sensor Series PSE53 Series Features ZSE50F/60F ISE50/60 Type Rated pressure range Compound pressure Positive pressure .100.0 to 100.0 kPa 0.000 to 1.000 MPa  Suitable for a wide variety of fluids with stainless diaphragm  IP65  Low leakage. VCRR, SwagelokR compatible fittings can be selected. Series Features PSE531 PSE533 PSE532 PSE530 Type Rated pressure range Vacuum pressure Compound pressure Positive pressure Positive pressure .101 to 0 kPa .101 to 101 kPa 0 to 101 kPa 0 to 1 MPa  Connector  Analog output (voltage) Series Features PSE541 PSE543 PSE540 Type Rated pressure range Vacuum pressure Compound pressure Positive pressure .101 to 0 kPa .100 to 100 kPa 0 to 1 MPa  Analog output (voltage) Sensors Sensors Grease-free Water resistant (IP65) Sensors Grease-free Water resistant (IP65) Sensors 53