【DO!BOOK・ページリンク】
p-e07-11a-sun   56 / 94

BOOKをみる

10秒後にBOOKのページに移動します


Flow Control Equipment Speed Controller for Low Speed Control Series AS-FM/AS-M Series Port size in the cylinder size Applicable cylinder bore size Type Features AS11FM to AS21FM ASD230FM to ASD430FM AS120M to AS220M M5 to 1/4 Applicable tubing O.D. Metric size Inch size o3.2 to o10 o1/8 to o3/8 o6 to o40  Ideal for low-speed control (from 10 to 50 mm/sec)  Number of needle rotations: 10 turns (20 in the case of M5 type) With onetouch fitting Elbow/Universal In-line Dual speed controller Standard (Metal body) Clean Speed Controller with One-touch Fitting Series AS-FPQ/FPG Series Applicable cylinder bore size Features AS-FPQ AS-FPG M5 x 0.8, R1/8, 1/4, 3/8, 1/2 Port size Applicable tubing O.D. o4 to o12 o6 to o100  Low particle generation type speed controller suitable for use in clean rooms. AS-FPQ: Brass (Electroless nickel plated) AS-FPG: Stainless steel 304  Resin parts: Polypropylene AS-FPQ AS-FPG Clean room Low speed/Low friction Grease-free + Restrictor AS-X21 Series Applicable cylinder bore size Type Panel mount Features AS1F-3-X21 Applicable tubing O.D. Metric size Inch size o3.2 to o12 o1/8 to o1/2 o6 to o100  Panel mounting plate thickness: Maximum 35 mm Made to Order Speed Controller for High Temperature Series AS-H Series Port size in the cylinder size Type In-lne AS2000-H to AS5000-H 1/8 to 1/2 Applicable cylinder bore size o20 to o100 Features  Operating temperature: .5 to 80°C Grease-free Heat resistant 49