【DO!BOOK・ページリンク】
p-e07-11a-sun   53 / 94

BOOKをみる

10秒後にBOOKのページに移動します


Fittings and Tubings Fluoropolymer Fittings Hyper Fitting Series LQ1 Insert bushing type Clean One-touch Fittings for Driving Air Piping Series KPQ/KPG Series Features KPQ KPG Applicable tubing O.D. Connecting thread o4, o6, o8, o10, o12 M5, 1/8, 1/4, 3/8, 1/2  One-touch fittings suitable for drive air systems in clean room environments  Resin parts: Polypropylene  All metal portions: Brass (Electroless nickel plated) KPQ KPQ Stainless steel (Stainless steel 304) KPG KPG Series LQ1 Maximum operating pressure Operating temperature 1.0 MPa 0 to 200°C Clean room S Coupler/Stainless Steel Type Series KKA Series Features KKA Connecting thread 1/8, 1/4, 3/8, 1/2, 3/4, 1, 11/4, 11/2  Body material: Stainless steel 304  Seal material: Fluoropolymer (Special FKM) is employed.  Grease-free  Check valve built in to both plug and socket  Operating temperature: .5 to 150°C Clean One-touch Fittings (for Blowing) Series KP Series Features KP Applicable tubing O.D. Connecting thread o4, o6, o8, o10, o12 1/8, 1/4, 3/8, 1/2  One-touch fittings for clean room blowing systems  Seal material: EPDM  Completely oil-free (Fluoro coated rubber portions)  Wetted parts are non-metallic.  Parts washed and assembled in a clean room, packed in a duplicate package.  Can be used in a vacuum (.100 kPa). Clean blow 46 Grease-free Heat resistant Clean room Heat resistant High purity Fluoropolymer