【DO!BOOK・ページリンク】
p-e07-11a-sun   48 / 94

BOOKをみる

10秒後にBOOKのページに移動します


Pressure Control Equipment Compact Manifold Regulator Series ARM10/11 (-3, -5, -6, -7 type) Series ARM11A ARM11B ARM10 ARM10F Type Metric size Applicable tubing bore size Inch size Set pressure (MPa) Common air supply Individual air supply Standard Knob front face Manifold specifications Single unit specifications o4 to o10 o4, o6 o4, o6 o4, o6 o5/32 to o3/8 o5/32, o1/4 o5/32, o1/4 o5/32, o1/4 0.05 to 0.7 Features  Free selection in response to positioning conditions  Knob positions: Top/Front/Bottom  Piping directions: Up/Down  One-touch fitting varieties: Straight/Elbow  Varieties and sizes of one-touch fittings can be changed.  Standard model equipped with back flow function  Compatible with digital pressure switch Grease-free Precision Regulator for High Temperature Environments IR-T Series IR1000 IR2000 IR3000 Port size Set pressure (MPa) 1/8 1/4 1/4, 3/8, 1/2 0.005 to 0.2 0.01 to 0.4 0.01 to 0.8 Ambient temperature (°C) .5 to 100 Maximum 80°C when equipped with 0.01 to 0.2 pressure gauge 0.01 to 0.4 0.01 to 0.8 Features  Tension control  Contact pressure control  Setting sensitivity: within 0.2% F.S.  Repeatability ±: within 0.5% F.S. Made to Order Grease-free Precision Regulator IR-X1 Series IR1000 IR2000 IR3000 Port size Set pressure (MPa) 1/8 1/4 1/4, 3/8, 1/2 0.005 to 0.2 0.01 to 0.4 0.01 to 0.8 0.01 to 0.2 0.01 to 0.4 0.01 to 0.8 Features  Grease-free  Tension control  Contact pressure control  Sensitivity setting: within 0.2% F.S.  Repeatability ±: within 0.5% F.S. Made to Order Grease-free Heat resistant 41