【DO!BOOK・ページリンク】
p-e07-11a-sun   42 / 94

BOOKをみる

10秒後にBOOKのページに移動します


Vacuum Equipment Compact Vacuum Ejector Series ZA Vacuum Ejector Series ZM Large Vacuum Unit Series ZR Vacuum Unit Series ZX Series ZA Features  Total width: 9.9 mm, Total length: 72.9 mm, Total height: 52.5 mm, Mass: 50 g  Can be installed on moving parts  Improved response through shortening of the length of the tube to the pad  Adaptable for manifold application Series ZX Features  Necessary functions can be combined through a modular design.  Ideal for electronic parts or small precision parts weighing up to 100 g  Compatible with ejector systems and the vacuum pump systems  Adaptable for manifold application Series ZR Features  Necessary functions can be combined through a modular design.  Double solenoids provide a selfholding function  Adaptable for manifold application  Functions such as a digital vacuum switch or a solenoid valve can be selected.  Compatible with ejector systems and the vacuum pump systems Series ZM Features  Valves and switches are unitized.  Adaptable for manifold application  Maximum absorption flow rate is increased by 40%.  Maximum vacuum pressure .84 kPa Vacuum Ejector with Solid State Timer Series ZMA Series ZMA Features  Electronic timer is implemented to control vacuum release valve.  Enables common power supply for switch and valve as well as serial transmission of vacuum signals.  Integrated easy to set time  Adaptable for manifold application Low vacuum Low vacuum Low vacuum Low vacuum Low vacuum 35