【DO!BOOK・ページリンク】
p-e07-11a-sun   41 / 94

BOOKをみる

10秒後にBOOKのページに移動します


Actuators How to Order Mounting I F G C D T Axial foot Rod end flange Head end flange Single clevis Double clevis Head end trunnion Bore size 20 25 32 40 20 mm 25 mm 32 mm 40 mm 20 25 32 40 25, 50, 75, 100, 125, 150 25, 50, 75, 100, 125, 150 25, 50, 75, 100, 125 150, 200 25, 50, 75, 100, 125 150, 200, 250 Cylinder stroke (mm) CM2 X1051 Conductive cylinder L 40 150 Bore size Stroke  Removing the film covering the contacting foot brackets (anodization) causes the cylinder to become conductive from the piston rod end to the foot brackets. Antistatic Air Cylinder CM2-X1051 Made to Order Static electricity It is possible to eliminate static electricity from the mounting brackets without moving the ground wire attached to the flexible part. Surface resistance value: 10-1 Ω or less Series Description Model MHC MHF MHK MHL MHS MHT MHW MHY MHZ Angular type Low profile Wedge cam operation glide guide Wide opening 2 finger 3 finger 3 finger with dust cover With through hole With through hole and dust cover Long stroke 3 finger 4 finger Toggle type 180° angular type 180° angular type cam style Parallel type (Compact) Parallel type with dust cover (Compact) Parallel type Parallel type (Long stroke) Parallel type with dust cover Action Double acting, Single acting (Normally open) Double acting, Single acting (Normally open) Single acting (Normally open) Double acting Double acting, Single acting (Normally open, Normally closed) Double acting, Single acting (Normally open, Normally closed) Double acting Double acting Double acting Double acting Double acting Double acting Double acting Double acting Double acting Double acting Double acting Double acting, Single acting (Normally open, Normally closed) Double acting, Single acting (Normally open, Normally closed) Double acting, Single acting (Normally open, Normally closed) Double acting, Single acting (Normally open, Normally closed) Double acting, Single acting (Normally open, Normally closed) Note Magnet is not built in. Magnet is not built in. Magnet is not built in. Magnet is not built in. MHC2 MHCA2 MHCM2 MHF2 MHK2 MHKL2 MHL2 MHS2 MHS3 MHSJ3 MHSH3 MHSHJ3 MHSL3 MHS4 MHT2 MHW2 MHY2 MHZA2 MHZAJ2 MHZ2 MHZL2 MHZJ2 Applicable Series Note 1) Magnet is built in, but when using an auto switch, the acceptable temperature range becomes .10 to 60°C. Note 2) With the product number for the dust cover option, only fluoropolymer (F) or silicon rubber (S) options may be selected. Note 3) With the product number compatible with body options, only E-type or M-type are compatible. Note 4) For lubrication, specialized grease GR-F is recommended.  Seal material and grease have been changed, so that it could be used even at higher temperature up to 100 from .10°C. Heat Resistant Air Gripper (.10 to 100°C) -X4 Made to Order 34 Heat resistant