【DO!BOOK・ページリンク】
p-e07-11a-sun   40 / 94

BOOKをみる

10秒後にBOOKのページに移動します


Actuators Applicable Series Series CM2 MB MB1 CA2 CS1. CM2 CM2W CM2R MB MBW MB1 MB1W CA2 CA2W CS1 CS1W Description Air cylinder Air cylinder Air cylinder Air cylinder Air cylinder Direct mount Model Action Double acting single rod Double acting double rod Double acting single rod Double acting single rod Double acting double rod Double acting single rod Double acting double rod Double acting single rod Double acting double rod Double acting single rod Double acting double rod Applicable Series Series CQ2 CQ2 Description Compact cylinder Model Action Double acting single rod Applicable to o16 to o63 Except with rubber bumper Note . CS1 series applicable bore size Lube type: o125 to o300 Non-lube type: o125 to o200 Note 1) Please contact SMC for details on the maintenance intervals for this cylinder, which differ from those of the standard cylinder. Note 2) Manufacturing built-in magnet type and the one with auto switch is impossible. Note 3) Material of rod boot is heat resistant tarpaulin.  Heat resistant compact cylinder CDQ2 series (o16 to o63) which can mount heat resistant solid state switch. (D-F7NJL Z, Max. 150°C) Cylinder with Heat Resistant Auto Switch CDQ2-XB14 Made to Order  Cylinder which changed the seal material for heat resistance (up to 110°C) in order to use under the severe ambient temperature condition which exceeds the standard specifications of .10 to 70°C (0 to 70°C for CS1 series). Heat Resistant Cylinder (.10 to 110°C) -XC5 Made to Order 33 Heat resistant Heat resistant