【DO!BOOK・ページリンク】
p-e07-11a-sun   39 / 94

BOOKをみる

10秒後にBOOKのページに移動します


Actuators Applicable Series Series CJP2 CM2 CG1 MB MB1 CA2 CS1 CUJ CU CQS CQ2 CG5 CY3 MK MGP MGQ MGG MGC CXSJ CXS CJP2 CJ2 CJ2W CM2 CM2W CM2K CM2KW CM2R CM2RK CBM2 CG1 CG1W CG1R MB MBW MB1 MB1W CA2 CA2W CBA2 CS1N CS1WN CUJ CU CUK CU CUK CQS CQSW CQ2 CQ2W CQP2 CG5 CY3B MK MGPM MGQ MGG MGC CXSJ CXS Description Pin cylinder Air cylinder Air cylinder Non-rotating rod Direct mount Non-rotating rod/Direct mount End lock cylinder Air cylinder Direct mount Air cylinder Air cylinder Air cylinder End lock cylinder Air cylinder Mini free mount cylinder Free mount cylinder Non-rotating rod Long stroke Long stroke/Non-rotating rod Compact cylinder Compact cylinder Axial piping (Centralized piping) Stainless steel cylinder Magnetically coupled rodless cylinder Rotary clamp Compact guide cylinder Guide cylinder Dual rod cylinder CJ2 Model Action Double acting single rod Double acting single rod Double acting double rod Double acting single rod Double acting double rod Double acting single rod Double acting double rod Double acting single rod Double acting single rod Double acting single rod Double acting single rod Double acting double rod Double acting single rod Double acting single rod Double acting double rod Double acting single rod Double acting double rod Double acting single rod Double acting double rod Double acting single rod Double acting single rod Double acting double rod Double acting single rod Double acting single rod Double acting single rod Double acting single rod Double acting single rod Double acting single rod Double acting double rod Double acting single rod Double acting double rod Double acting single rod Double acting single rod Basic Double acting Double acting Double acting Double acting Double acting Compact type Basic Except clevis and trunnion style Except with air cushion Except with air cushion Type with rubber bumper comes without a damper. Type with rubber bumper comes without a damper. Type with rubber bumper comes without a damper. Except without air cushion Except without air cushion Except without air cushion Except without air cushion Applicable bore size (o125 to o200) Except o4 Except with rubber bumper Except with rubber bumper Except with rubber bumper Except with rubber bumper Except with rubber bumper Type with rubber bumper comes without a damper. (Grease is not intended for food products) Except with air cushion, with end lock Except o12 to o25 MGQL (Ball bushing type) No shock absorber and rubber bumper are equipped. Note Note 1) Operate without lubrication from a pneumatic system lubricator. Note 2) Please contact SMC for details on the maintenance intervals for this cylinder, which differ from those of the standard cylinder. Note 3) In principle, it is impossible to make built-in magnet type and the one with auto switch. But, as for the one with auto switch, and the heat resistant cylinder with heat resistant auto switch, since it will be differed depending on the series, please contact SMC. Note 4) Piston speed is ranged from 50 to 500 mm/s. But, for the MGQ80, 100 and MGP80, 100, it will be 50 to 400 mm/s, 50 to 200 mm/s for the MK series. The CY3B series piston speed is 50 to 400 mm/s. Note 5) Please contact SMC for the CQ2, CQS and MGQ series with rubber bumper. Note 6) CY3B: Product specifications may differ depending on the temperature conditions, so refer to the catalog.  Air cylinder which changed the seal material and grease so that it could be used even at higher temperature up to 150 from .10°C. Heat Resistant Cylinder (.10 to 150°C) -XB6 Made to Order 32 Heat resistant