【DO!BOOK・ページリンク】
p-e07-11a-sun   37 / 94

BOOKをみる

10秒後にBOOKのページに移動します


Actuators e-Rodless Cylinder Series E-MY2 Space saved when second stage stroke is short Supply port Second stage position adjustment bolt . Adjustment amount is ± 2.5 mm each. Start position adjustment bolt First stage position adjustment bolt Basic operation pattern I Basic operation pattern II Three stage feeding Switching stroke among long, intermediate and short Full stroke 100 mm 100 mm Full length Amount shortened 100 mm 60 mm Second stage stroke 10 mm 30 mm CJ2D-XC11 322 mm 302 mm CDJ2D16-X1302 222 mm 242 mm  Intermediate stop is possible with one valve. 3 Position Cylinder/Compact Type CJ2-X1302 Made to Order  Intermediate stop at two points in the extending direction is possible.  Forward and backward adjustment at the intermediate position or start position is possible. 4 Position Cylinder/Dual Rod Type CXSJ20-X1323 Made to Order E-MY2B E-MY2C E-MY2H E-MY2HT Guide type Features Basic Series E-MY2B Nominal size Stroke (mm) 16, 25 Driving speed (mm/s) 10 to 1000 Cam follower guide Linear guide (Single axis) Linear guide (Double axis) E-MY2C 10 to 1000 E-MY2H E-MY2HT 10 to 2000 10 to 2000 Maximum work load (kg) Nominal size 16: 6 kg Nominal size 25: 11 kg Nominal size 16: 10 kg Nominal size 25: 20 kg 100 to 1000 (1 mm increments) 50 to 1000 (1 mm increments) 100 to 1000 (1 mm increments)  No programming. . Air cylinder-like electric controllability is achieved with 1, 2, 3 operation. CDJ2D16-100-30-M9B-X1302 CDJ2D16-90+10-A-XC11 Second stage stroke 10 Full stroke: 100 mm Second stage stroke: 10 mm Full stroke 100 100 (Full length shortened) 30 Intermediate stop Intermediate stop Low speed High speed Intermediate stop Shock relief