【DO!BOOK・ページリンク】
p-e07-11a-sun   35 / 94

BOOKをみる

10秒後にBOOKのページに移動します


Actuators Sine Rodless Cylinder Series REA High Power Cylinder Series RHC Sine Cylinder Series REC Sine Rodless Cylinder Series REB Type Series Action Basic Direct mount Linear guide (Single axis) Linear guide (Double axes) Slider (Slide bearing) Slider (Ball bushing bearing) Features REA REAR REAS REAL REAH REATH Double acting Bore size (mm) 25, 32, 40, 50, 63 10, 15, 20, 25, 32, 40 10, 15, 20, 25 25, 32  Allows high-speed transfer of a workpiece which must avoid shock/ impact.  Maximum speed: 300 mm/s Type Series Action Direct mount Features REBR REBH REBHT Double acting Bore size (mm) 15, 25, 32 15, 25 25, 32  Allows high-speed transfer of a workpiece which must avoid shock/ impact.  Maximum speed: 600 mm/s Type Series Action Standard Features REC Double acting Bore size (mm) 20, 25, 32, 40  Allows high-speed transfer of a workpiece which must avoid shock/ impact. Type Series Action Standard Features RHC Double acting Bore size (mm) 20, 25, 32, 40, 50, 63, 80, 100  Provides 10 to 20 times the energy absorption capacity of general purpose cylinder (SMC CG1 series).  Smooth cushioning from high speed operation (3000 mm/s) with light loads and low/medium operation with heavy loads. Linear guide (Single axis) Linear guide (Double axes) 28 Shock relief Shock relief Shock relief High speed Shock relief