【DO!BOOK・ページリンク】
p-e07-11a-sun   32 / 94

BOOKをみる

10秒後にBOOKのページに移動します


Actuators Smooth Cylinder Series CQSY/CQ2Y/CM2Y/CG1Y/CA2Y Low Speed Cylinder Series CJ2X/CUX/CQSX/CQ2X/CM2X Type Series Action Compact cylinder Compact cylinder Air cylinder Air cylinder Air cylinder Features CQSY CQ2Y CM2Y CG1Y CA2Y Double acting Bore size (mm) Min. operating pressure (MPa) 12, 16 20, 25 32, 40 50, 63, 80, 100 20, 25, 32, 40 20, 25, 32, 40 50, 63, 80, 100 40 50, 63, 80, 100 0.03 0.02 0.02 0.01 0.02 0.02 0.01 0.02 0.01  Bi-directional low-friction operation possible regardless of the direction of pressure Series Bore size (mm) Type Air cylinder Free mount cylinder Compact cylinder Compact cylinder Air cylinder Features CJ2X CUX CQSX CQ2X CM2X 10, 16 10, 16 20, 25, 32 12, 16 20, 25 32, 40 50, 63, 80, 100 20, 25, 32, 40 Min. piston speed (mm/s) Min. operating pressure (MPa) 0.06 0.06 0.05 0.03 0.025 0.025 0.01 0.025 1 1 0.5 1 0.5 0.5 0.5 0.5  Stable low-speed operation even at 0.5 mm/s (1 mm/s in the case of o16 and under) Low speed/Low friction Low speed/Low friction Clean Rodless Cylinder Series CYP Type Series Action Standard Features CYP Double acting Bore size (mm) 15, 32  Low particle generation transfer in a clean environment Clean room Shock relief 25