【DO!BOOK・ページリンク】
p-e07-11a-sun   31 / 94

BOOKをみる

10秒後にBOOKのページに移動します


Actuators High Speed Rodless Cylinder CY3-X160 High Speed Dual Rod Cylinder CXS-XB19 Applicable Series Series CXS CXS Description Dual rod cylinder Model Action Double acting single rod Type Series Action Basic Direct mount Features CY3B CY3R Double acting Bore size (mm) 20, 25, 32, 40, 50, 63  Mounting dimensions are same as those of the CY1 series.  NPT thread, G thread are standardized. Specifications Applicable series CY3B/CY3R Bore size Piston speed (with no load) o20 to o63 1500 mm/s (Max.) Note 1) When using this cylinder with high speed specifications, be sure to use an impact attenuator. Note 2) The piping for the CY3R is bilateral piping only. Note 3) Piston speed generated may depend on the conditions of usage. Please consult SMC. Note 4) Depending on conditions of usage, there is a tendency for speed to decrease gradually over time. You may wish to consider greasing up on a regular basis. Made to Order Made to Order High speed High speed Tie-rod, Cushion Valve, Tie-rod Nut, etc. Made of Stainless Steel -XC7 Applicable Series Series MB MB1 CA2 CV Description Standard Non-rotating rod Low friction End lock Standard Non-rotating rod Standard Non-rotating rod End lock cylinder Valve mounted cylinder Model Action MB MBW MBK MBQ MBB MB1 MB1W MB1K CA2 CA2W CA2K CA2KW CBA2 CV3 CVS1 CV3K CVS1K Double acting single rod Double acting double rod Double acting single rod Double acting single rod Double acting single rod Double acting single rod Double acting double rod Double acting single rod Double acting single rod Double acting double rod Double acting single rod Double acting double rod Double acting single rod Double acting single rod Double acting single rod Double acting single rod Double acting single rod  When using in locations where the rust generation or corrosion likelihood exists, the standard parts material have been partly changed to the stainless steel. Made to Order  A version of dual rod cylinder CXS series with high-speed specifications  Wider cylinder port orifice brings cylinder speed to max. 1500 mm/s (o25, o32 are max. 1000 mm/s).  Four times the allowable kinetic energy of the standard models 24 Water resistant