【DO!BOOK・ページリンク】
p-e07-11a-sun   26 / 94

BOOKをみる

10秒後にBOOKのページに移動します


Pneumatic Solenoid Valves 3 Port Solenoid Valve/Unit Manifold Valve Series VV061 Rubber seal 3 Port Solenoid Valve Series S070 Rubber seal Series Features VV061 Standard High flow Flow characteristics 2 → 3 (A → R) Power consumption (W) Effective area: 0.11 mm2 Effective area: 0.21 mm2 0.55 (Standard) 0.23 (With power saving circuit) Available in vacuum applications .100 kPa  Valve, Base plate, Base, and Fitting in one compact unit  Innovative unit manifold  Equipped with 6 mm width valve, V060 series Series Features S070 Flow characteristics b Cv Power consumption (W) 0.27 0.28 0.27 0.28 0.27 0.28 0.042 0.083 0.042 0.083 0.021 0.042 0.011 0.021 0.011 0.021 0.006 0.011 0.5 0.35 0.1 (With power saving circuit) Max. operating pressure: MPa 0.5 0.3 0.3 0.1 0.3 0.1  7 mm width compact solenoid valve manifold  Mass of valve alone: 5 g  Stand-alone specifications, Base mounted manifold, Body ported manifold can be selected. C[dm3/(s・bar)] Series Features VV100 Flow characteristics 2a/2b → 3 (E) C[dm3/(s・bar)] b Power consumption (W) 0.05 0.29 0.4 (Standard) 0.15 (With power saving circuit) Available in vacuum applications .100 kPa  Compact manifold with one station equipped with two 3 port valves  A multi-pin connector (in the case of plug-in connector)  Can be combined with separate wirings. 3 Port Solenoid Valve/Highly Integrated Unit Manifold Series VV100 Rubber seal 19