【DO!BOOK・ページリンク】
p-e07-11a-sun   25 / 94

BOOKをみる

10秒後にBOOKのページに移動します


5 Port Solenoid Valve Series VQC Metal seal, Rubber seal 5 Port Solenoid Valve Series VQZ Metal seal, Rubber seal 5 Port Solenoid Valve Series SQ Metal seal, Rubber seal Pneumatic Solenoid Valves Series Features VQC1000 VQC2000 VQC4000 Flow characteristics 4/2 → 5/3 (A/B → R1/R2) b Cv Applicable cylinder size 0.30 0.30 0.38 1.0 3.2 7.3 0.25 0.80 2.0 o40 o63 o100 Power consumption (W) 1.0 0.5 (Low wattage type)  Enclosure IP67 compliant Note)  Flexible adaptation such as added stations and changed specifications is made possible with the use of a multi-pin connector manifold.  Space-saving design with one side solenoid and fittings all positioned one side, allowing free mounting  No screws, one clamp structure for reduced recombination labor (VQC1000/2000)  A variety of common wiring methods  4 position, dual 3 port valve C[dm3/(s・bar)] Note) Degrees of protection may differ depending on the manifold type and electrical entry. Series Features VQZ1000 VQZ2000 VQZ3000 Flow characteristics 4/2 → 5/3 (A/B → EA/EB) b Cv Applicable cylinder size 0.24 0.29 0.26 1.3 2.3 4.6 0.32 0.53 1.2 o63 o80 o100 Power consumption (W) 0.35 (Standard) 0.9 (High pressure type, High speed response type)  Combined mounting of 3 port valve and 5 port valve on manifold valve is possible.  Allows mounting on aluminum body manifold or DIN rail  IP65 compliant Note) C[dm3/(s・bar)] Note) Degrees of protection may differ depending on the manifold type and electrical entry. Series Features SQ1000 SQ2000 Flow characteristics 4/2 → 5/3 (A/B → R1/R2) b Cv Applicable cylinder size 0.20 0.18 0.80 3.1 0.19 0.71 o32 o63 Power consumption (W) 1.0 0.5 (Low wattage type)  The use of cassette type valves and manifolds makes it easy to increase or decrease the number of stations on a DIN rail.  With built-in manifold, it is easy to recombine valves with one screw action without opening the manifold.  Easy replacement of one-touch fittings  4 position, dual 3 port valve specifications available  Allows mounting of back pressure check valve without opening manifold, a variety of option parts C[dm3/(s・bar)] 18 Water resistant (IP67) Water resistant (IP65) Water resistant (IP65)