【DO!BOOK・ページリンク】
p-e07-11a-sun   24 / 94

BOOKをみる

10秒後にBOOKのページに移動します


Pneumatic Solenoid Valves 4/5 Port Solenoid Valve Series SYJ Rubber seal 5 Port Solenoid Valve/Cassette Type Manifold Series SZ Rubber seal 7 mm Width Compact 5 Port Solenoid Valve Series S0700 Rubber seal 5 Port Solenoid Valve Series VQ Metal seal, Rubber seal Series Features SYJ3000 SYJ5000 SYJ7000 Flow characteristics 4/2 → 5/3 (A/B → EA/EB) b Cv Applicable cylinder size 0.35 0.32 0.35 0.46 0.83 2.9 0.12 0.21 0.74 o25 o40 o50 Power consumption (W) 0.35 (Standard) 0.1 (With power saving circuit)  Combined mounting of 3 port valve and 5 port valve is possible.  Electricity consumption: 0.1 W (with power saving circuit)  IP65 compliant Note) C[dm3/(s・bar)] Note) Degrees of protection may differ depending on the manifold type and electrical entry. Series Features SZ3000 Flow characteristics 4/2 → 3 (A/B → R) b Cv Applicable cylinder size 0.77 0.19 0.19 o32 Power consumption (W) 0.6  Cassette type allows easy valve exchange.  Valve has switch attached for safe maintenance.  Low-profile cassette type with baseless structure takes up less space. C[dm3/(s・bar)] Series Features S0700 Flow characteristics 4/2 → 5/3 (A/B → R1/R2) b Cv Applicable cylinder size 0.39 0.39 0.11 o20 Power consumption (W) 0.35  7 mm width compact solenoid valve manifold  4 position, dual 3 port valve  A variety of common wiring methods C[dm3/(s・bar)] Series Features VQ1000 VQ2000 Flow characteristics 2/4 → 3/5 (A/B → R1/R2) b Cv Applicable cylinder size 0.30 0.30 1.0 3.2 0.25 0.80 o40 o63 Power consumption (W) 1.0 0.5 (Low wattage type)  Space-saving design with one side solenoid and fittings all positioned one side, allowing free three-directional mounting  No screws, one clamp structure for reduced recombination labor  A variety of option parts (Back pressure check valve, Dual flow fitting, etc)  A variety of common wiring methods  4 position, dual 3 port valve  IP65 compliant Note) C[dm3/(s・bar)] Note) Degrees of protection may differ depending on the manifold type and electrical entry. 17 Water resistant (IP65) Water resistant (IP65)