【DO!BOOK・ページリンク】
p-e07-11a-sun   23 / 94

BOOKをみる

10秒後にBOOKのページに移動します


Series Features SJ2000 SJ3000 Flow characteristics 4/2 → 3/5 (A/B → E) C[dm3/(s・bar)] b Cv Applicable cylinder size 0.13 0.11 0.36 0.56 0.08 0.12 o20 o25 Power consumption (W) 0.55 (Standard) 0.23 (With power saving circuit)  Low-profile cassette type with baseless structure  Takes up minimal space with a body width of 7.5 mm (SJ2000) or 10 mm (SJ3000).  Combination of the SJ2000 and the SJ3000 is possible.  A multi-pin connector makes it easy to add or subtract stations or to exchange valves.  One side solenoid  4 position, dual 3 port specifications available 0.4 (Standard) 0.15 (With power saving circuit) Series Features SY3000 SY5000 SY7000 SY9000 Flow characteristics 4/2 → 5/3 (A/B → EA/EB) C[dm3/(s・bar)] b Cv Applicable cylinder size 0.30 0.29 0.27 0.29 1.1 2.8 4.5 10 0.26 0.66 1.1 2.5 o40 o63 o80 o100 Power consumption (W) 0.35 (Standard) 0.1 (With power saving circuit)  Combined mounting of 3 port valve and 5 port valve is possible.  Electricity consumption: 0.1 W (with power saving circuit)  A wide variety of manifold options such as Aluminum body manifold, DIN rail, Stacking type manifold  IP65 compliant Note) Note) Degrees of protection may differ depending on the manifold type and electrical entry. Pneumatic Solenoid Valves 4 Port Solenoid Valve/Cassette Type Manifold Series SJ Rubber seal 5 Port Solenoid Valve Series SY Rubber seal 5 Port Solenoid Valve Series SV Rubber seal Series Features SV1000 SV2000 SV3000 SV4000 Flow characteristics 4/2 → 5/3 (A/B → E) C[dm3/(s・bar)] b Cv Applicable cylinder size 0.35 0.18 0.21 0.18 1.1 2.4 4.3 7.0 0.28 0.48 0.93 1.6 o40 o63 o80 o100 Power consumption (W) 0.6  It is easily possible to add stations of the manifold valve or change specifications.  One side solenoid  4 position, dual 3 port specifications available  IP67 compliant Note) Note) Degrees of protection may differ depending on the manifold type and electrical entry. Water resistant (IP65) Water resistant (IP67) 16