【DO!BOOK・ページリンク】
p-e06-3a   7 / 7

BOOKをみる

10秒後にBOOKのページに移動します


Refrigerated air dryer: Series IDF/IDU E SMC Air Preparation Equipments Air-cooled aftercooler: Series HAA Water-cooled aftercooler: Series HAW Air tank: Series AT Main line filter: Series AFF Mist separator: Series AM Micro mist separator: Series AMD Odor removal filter: Series AMF Water separator: Series AMG AT 1/2 to 4B flange 100 to 3000 l Series Port size Tank capacity 0.75 to 75 kW 2.2 to 37 kW IDF 1E to 75E IDU 3E to 37E 0.10 to 12.4 0.32 to 6.4 Series Applicable compressor Air flow rate m3/min (ANR) 300 to 12000 Removes water droplets from compressed air. AMG Features 1/8 to 2 7.5 to 37 kW 2.2 to 110 kW HAA HAW 1000 to 5700 300 to 18000 Series Air-cooled type Water-cooled type Model Applicable compressor Air flow rate l/min (ANR) 0.3 (95% filtered particle size) 0.01 (95% filtered particle size) AM AMD 1/8 to 2 1/8 to 6B flange Series Mist separator Micro mist separator Equipment Port size 300 to 12000 200 to 40000 Rated flow l/min (ANR) AFF 3 (95% filtered particle size) 1/8 to 4B flange Series Nominal filtration degree (μm) Nominal filtration degree (μm) Port size 300 to 42000 Rated flow l/min (ANR) AMF 0.01 (95% filtered particle size) 1/8 to 6B flange Series 200 to 40000 HAA HAW AM AMD Cooling, Moisture removal Accumulation, Moisture removal Air flow capacity: Increased by up to 40% (Compared with the previous model) MAX. 40 Power consumption: Reduced by up to 40% (Compared with the previous model) MAX. 40 Refrigerant: R134a (HFC), R407C (HFC) Coefficient of ozone depletion-“0” Dehumidification Separation and filtration of particles Deodorization Removal of water droplets Separation and filtration of oil mists Nominal filtration degree (μm) Rated flow l/min (ANR) Port size Series Air flow rate l/min (ANR) Port size