yDO!BOOKEƒy[ƒWƒŠƒ“ƒNz
p-e06-3a@@@5 / 7

BOOK‚ð‚Ý‚é

10•bŒã‚ÉBOOK‚̃y[ƒW‚Ɉړ®‚µ‚Ü‚·


HAA HAW Heatless Air Dryer Atmospheric pressure dew point .30‹C, .50‹C (0.7 MPa, at 35‹C) Membrane Air Dryer Atmospheric pressure dew point .40‹C, .60‹C (0.7 MPa, at 25‹C) Clean Gas Filter AT AFF IDF IDU AM AMH AMH IDG AME AMF AMF SFA SFB SFC AM AMD AME AMH AME AME AMD AM AMD IDG IDG AMD AMH AMH AM ID AM ID AMG HAA or HAW A B C D E F G H A B C D E F G H HAA or HAW System Application example Nominal filtration degree (95% filtered particle size) Oil mist concentration Cleanliness Moisture Quality grade (Note1) (Note 2) Dew point Water contents Oil odor Impurity in compressed air Note 1) When the oil mist concentration (compressor discharge concentration) in the inlet side is approx. 30 mg/m3 (ANR) or less. Note 2) It means the compressed air quality grade based on ISO8573-1:1991 (JIS B8392-1:2000) (Refer to gBest Pneumatics Vol. 14h catalog.), as well as the best quality grade achieved by each system. Water droplets removed air Dry air Dry air Dry & Clean air Dry & Clean air Deodorized air Low dew point clean air Low dew point clean air (for clean room) . Air blowing (Simple removal of particles) . General pneumatic tool . Used for the same as gAh and when there is a large temperature drop in the middle of a pipe. . General pneumatic equipment . General painting . High grade painting . Sequence control . Measurement device . Instrumentation . Dry & Cleaning (Precision parts) . Machine tools (Pneumatic bearings) . When a refrigerated air dryer is not provided in sub line. . Integrated into the equipment (Machine tools, 3D measurement device, etc) . Stirring, transporting, drying and packaging . Food industry (Except for direct blowing to foods) . Drying electric and electronic parts . Drying a filling tank . Transporting powders . Ozone generator . Activation device in a low temperature room . Blowing semiconductor parts in a clean room 3 ƒÊm 0.3 ƒÊm 0.01 ƒÊm . Max. 1 mg/m3 (ANR) E 0.8 ppm Max. 0.1 mg/m3 (ANR) E 0.08 ppm Max. 0.01 mg/m3 (ANR) E 0.008 ppm Max. 0.004 mg/m3 (ANR) E 0.0032 ppm Max. 0.004 mg/m3 (ANR) E 0.0032 ppm Max. 0.01 mg/m3 (ANR) E 0.008 ppm . 35 particles or less of 0.3 ƒÊm diameter or larger /10 l (ANR) (100 particles or less/ft3) Particle with 0.1 ƒÊm diameter or larger 0 pc/6 l Oil odor Oil odor No oil odor No oil odor 3, ., . 3, 4, . 2, 4, 3 1, 4, 2 1, 4, 1 1, 2, 1 Atmospheric pressure dew point: 6‹C E 0.7 MPa pressure dew point: 40‹C Atmospheric pressure dew point: .14 to .23‹C E 0.7 MPa pressure dew point: 15 to 3‹C Atmospheric pressure dew point: .30 to .60‹C E 0.7 MPa pressure dew point: .6 to .42‹C 7 g/m3 (ANR) (At 0.7 MPa 25‹C) 1.7 g/m3 (ANR) to 0.8 g/m3 (ANR) 0.5 g/m3 (ANR) to 0.02 g/m3 (ANR) (Note1) Product name Model Max. inlet air temperature Reciprocating air compressor Screw air compressor Nominal filtration degree (95% filtered particle size) Outlet oil mist concentration: Max. Outlet cleanliness Atmospheric pressure dew point [Inlet air pressure at 0.7 MPa] Air flow rate l/min (ANR) Main line Air Tank AT HAA, HAW Air-cooled Aftercooler Water-cooled Aftercooler 100‹C 1,000 to 5,700 300 to 18,000 70‹C 70‹C, 180‹C (Value changes depending on the model.) 100 to 3,000 l Volume Sub line AFF IDF IDU Main Line Filter Refrigerated Air Dryers 60‹C 3 ƒÊm 60 to 80‹C (Value changes depending on the model.) 50‹C 300 to 42,000 100 to 65,000 320 to 12,400 AMG AM ID AMH AMD Water Separator Heatless Mist Separator Air Dryer Micro Mist Separator with Pre-filter Micro Mist Separator 0.3 ƒÊm 0.01 ƒÊm Water droplet removal rate: 99 % 0.01 ƒÊm (0.3 ƒÊm with pre-filter) 1 mg/m3 (ANR) [0.8 ppm] 0.1mg/m3(ANR) [0.08 ppm] 60‹C 50‹C 60‹C 300 to 12,000 80 to 780 200 to 12,000 200 to 40,000 Inlet temperature 35‹C .17‹C .17‹C .30‹C .50‹C Inlet temperature 35‹C Inlet temperature 55‹C IDG Membrane Air Dryer 50‹C, 55‹C (Value changes depending on the model.) 50‹C 10 to 1,000 75 to 300 50 to 150 Inlet temperature 25‹C Inlet temperature 25‹C .15‹C .20‹C .40‹C .60‹C AME AMF SFA, SFB, SFC Odor Removal Filter Super Mist Separator Clean Gas Filters 0.01 ƒÊm 0.01 ƒÊm 0.01 mg/m3 (ANR) [0.008 ppm] 0.004 mg/m3 (ANR) [0.0032 ppm] 35 particles or less of 0.3 ƒÊm diameter or larger/10 l (ANR) (100 particles or less / ft3) Particle with 0.1 ƒÊm diameter or larger 0 pc/6 l 80‹C, 120‹C (Value changes depending on the model.) 60‹C 200 to 12,000 200 to 40,000 26 to 300 Select Air-cooled Aftercooler or Water-cooled Aftercooler Main Line Filter Air Tank Pulsation attenuation, Accumulation, Cooling Cooling Separation, Filtration 2nd class pressure vessel In case of reciprocating compressor: Required because it becomes hot, and carbon or tar material is generated. In case of screw compressor: Not required Applicable compressor 5.5 kW (7 horsepower) to 220 kW (300 horsepower) Applicable compressor 7.5 kW (10 horsepower) to 37 kW (50 horsepower) Applicable compressor 2.2 kW (3 horsepower) to 240 kW (320 horsepower) Applicable compressor 2.2 kW (3 horsepower) to 110 W (150 horsepower) Not required when connected to a compressor. Screw compressor: Air tank is not required because pulsation is small, but it is required for the purpose of accumulation. Refrigerated Air Dryer Outlet air pressure dew point 10‹C (0.7 MPa, at 35‹C) Applicable compressor 0.75 kW (1 horsepower) to 370 kW (500 horsepower) Dehumidification Dehumidification Refrigerated Air Dryer (High inlet air temperature type) Outlet air pressure dew point 10‹C (0.7 MPa, at 55‹C) Applicable compressor 2.2 kW (3 horsepower) to 75 W (100 horsepower) Water Separator Waterdrop separation Mist Separator Separation, Filtration Separation, Filtration Separation, Filtration Micro Mist Separator with Pre-filter With 0.3 ƒÊm pre-filter /Integrated AM+AMD Dehumidification Micro Mist Separator Membrane Air Dryer Atmospheric pressure dew point .15‹C, .20‹C (0.7 MPa, at 25‹C) Dehumidification Dehumidification Super Mist Separator Odor Removal Filter With element color indicator Filtration Deodorization Precise filtration Water droplets removed air Dry air Dry air Dry & Clean air Dry & Clean air Deodorized air Low dew point clean air Low dew point clean air (for clean room) . Air blowing (Simple removal of particles) . General pneumatic tool . Used for the same as gAh and when there is a large temperature drop in the middle of a pipe. . General pneumatic equipment . General painting . High grade painting . Sequence control . Measurement device . Instrumentation . Dry & Cleaning (Precision parts) . Machine tools (Pneumatic bearings) . When a refrigerated air dryer is not provided in sub line. . Integrated into the equipment (Machine tools, 3D measurement device, etc) . Stirring, transporting, drying and packaging . Food industry (Except for direct blowing to foods) . Drying electric and electronic parts . Drying a filling tank . Transporting powders . Ozone generator . Activation device in a low temperature room . Blowing semiconductor parts in a clean room Local line Not required when connected to a compressor. Air Preparation System