【DO!BOOK・ページリンク】
p-e06-15a-seiden   15 / 41

BOOKをみる

10秒後にBOOKのページに移動します


Air 0.1 MPa -5 to 60°C (with no freezing) 104 to 107 Ω 10 Antistatic Speed Controller (In-line type/Elbow type) AS-X260 Seal: Conductive NBR Seal: Conductive NBR Body: Conductive PBT Body: Conductive PBT UNI thread It is possible to prevent products from being electro-statically charged by applying conductive materials (using conductive NBR seal) and grounding UNI thread structure.1) (Gasket seal method). .1) Ensure that the female thread connected to the speed controller is grounded. If not grounded, there is a possibility that the controller and tube may remain charged. Antistatic tubes should also be used. Specifications Electrostatic prevention measures for semiconductor manufacturing devices, etc. Feature 1: Surface Resistance 104 to 107 Ω (Conductive material is applied to the body seal of the controller.) Features 2: Antistatic UNI Thread Structure (Gasket seal method) (AS221F---X260 type) Made to Order Type Model Fluid Proof pressure Maximum operating pressure Minimum operating pressure Ambient and fluid temperature Number of needle rotations Applicable tubing material Surface resistance Elbow AS21F---X260 1.5 MPa 1 MPa 10 rotations .2 In-line AS000F--X260 1 MPa 0.7 MPa 8 rotations Common Specifications .2) 8 rotations for AS121F-M5-04-X260 and AS121F-M5-06-X260 Type Elbow In-line Model AS1000F Meter-out Meter-in Port size M5 x 0.8 Uni1/8 Uni1/4 . Applicable tubing O.D. Applicable cylinder bore size (mm) 4     6     8   10   Series Variation .3) Contact SMC for models other than the above. .4) Manufactured upon receipt of order. UNI thread Gasket 45° Female thread (Rc, G, NPT, NPTF) Figure: UNI thread ridge profile Caution (Chamfer the female thread.) 6, 10, 16, 20 20, 25, 32 20, 25, 32, 40 6, 10, 16, 20 When UNI thread screws are used metal contact occurs between female and male threads and the controller does not become electrostatically charged. (With taper threaded screws it is necessary to apply a sealant to the thread, which electrically insulates the controller causing it to become charged.) Grounding Method AS1201F-M5 AS2201F-U01 AS2201F-U02 AS1211F-M5 AS2211F-U01 AS2211F-U02 Antistatic soft nylon tubing (Series TAS) Antistatic polyurethane tubing (Series TAU)