【DO!BOOK・ページリンク】
p-e06-11a-film   33 / 48

BOOKをみる

10秒後にBOOKのページに移動します


Process Pumps / Temperature Control Equipment Compact pump for transfer and recovery of a wide variety of fluids Process Pump Series Model PA3000 PA5000 PAX1000 PB1000 Operating system Discharge flow (l/min) 1 to 20 5 to 45 0.1 to 12 1 to 24 0.5 to 10 0.008 to 2 0.008 to 0.5 Automatically operated Air operated With built-in solenoid valve Air operated With built-in pulsating attenuator, Automatically operated PA30 PA50 PA313 PA513 PAX112 PB1011 PB1013 PA/PAX/PB Fluororesin Process Pump Applicable Series fluid PA3000 PAP3000 Operating temperature (°C) Port size (Rc・G・NPT・NPTF) PA: 3/8 female threaded PAP: 3/8 female threaded, 3/8", 1/2" tube extension 0 to 100 IPA, Deionized water, Methyl ethyl ketone, Hypochlorous acid soda Material New PFA Normal environment Clean room environment PA/PAP Process Pump Features Not used for metal parts (metal-free), All fluororesin pump (PA5000) Series Type PAF3410 PAF5410 PAF3413 PAF5413 Material Types of piping Female threaded Tube extension With nut New PFA Discharge flow (l/min) 1 to 20 5 to 45 1 to 15 5 to 38 Automatically operated Air operated PAF Thermo-cooler (Constant temperature water circulating device) Compliant with a wide variety of industries such as semiconductor, machine tool, analytical equipment, food, printing, picture and molding machine. Features Series Temperature stability HRG Cooling capacity Refrigerant HFC407 Set temperature ±1.0°C, ±0.5°C 1.1 kW, 2.3 kW, 4.8 kW 5 to 35°C HRG Temperature control Temperature control Thermo-chiller (Constant temperature fluid circulating device ) Features Types of circulating fluid: Fluorinated fluid, Ethylene glycol aqueous solution Series Temperature stability HRZ Cooling capacity Refrigerant HFC404A Set temperature .20 to 40°C 20 to 90°C ±0.3°C 1 kW to 8 kW HRZ Corrosion resistance Explosionproof Corrosion resistance Explosionproof Corrosion resistance Explosionproof 18