【DO!BOOK・ページリンク】
p-e06-11a-film   32 / 48

BOOKをみる

10秒後にBOOKのページに移動します


Process Valves / Fluororesin Fittings For Water, Oil, Steam, Air Direct Operated 2 Port Solenoid Valve Series Actuation VX21/22/23 Port size Orifice diameter (mmo) N.C./N.O. 1/8, 1/4, 1/2, 3/8 2 to 10 VX Direct Operated 2 Port Solenoid Valve for Air Series Actuation VCA20/30/40 Port size Orifice diameter (mmo) N.C. Rc1/4 to 3/4 3 to 10 VCA Meeting the latest process control requirements PAT. Air Operated Chemical Valve LV Series Actuation Threaded LVA Port size Note) Orifice diameter (mmo) N.C./N.O./C.O. 1/8 to 1 2 to 22 Integral fitting LVC 4 to 22 Metric size: o4 to o25 Inch size: 1/8 to 1 N.C./N.O./C.O. Note) As for the LVC series, it shows the applicable tubing O.D. Fluororesin Fittings/Hyper Fitting LQ1 Series Max. operating pressure LQ1 Temperature (°C) 0.7 0 to 150 Fluororesin Fittings/Hyper Fitting Flare Type LQ3 Series Max. operating pressure LQ3 Temperature (°C) 0 to 150 (Nut material: PVDF) 0 to 200 (Nut material: PFA) 1.0 Corrosion resistance Corrosion resistance Corrosion resistance 17