【DO!BOOK・ページリンク】
p-e06-11a-film   29 / 48

BOOKをみる

10秒後にBOOKのページに移動します


Installation Distance and Detection Range IZD10-110 Note 1) At measurement potential ±0.4 kV Installation distance (mm) Detection range (mm) IZD10-510 Note 2) At measurement potential ±20 kV Installation distance (mm) Detection range (mm) M3 screw (supplied by customer) 13 11 87.5 9 16.6 Detection hole Dimensions Sensor head Detection range Installation distance Detection hole Small and easy to mount Installation distance: 25 to 75 mm IZD10-510 (±20 kV) 10 to 50 mm IZD10-110 (±0.4 kV) Electrostatic Sensor / Series IZD10 . Detection distance correction . Peak/Bottom value displayable . Key lock . Zero-adjust SET ESD MONITOR kV SET ESD MONITOR kV SET ESD MONITOR kV OUT1 OUT2 OUT1 OUT2 OUT1 OUT2 30 mm (Product dimension) Pattern q w e r ON Red Green Red Green OFF Green Red Red Green Mountable even with a sensor touched with each other Able to reduce the man-hour for cutting a panel. 2-color display (Red/Green) Able to set the display color in 4 patterns. Connection by connector Connector for power source and output e-con connector Connector for sensor connection . Error display . Switch output anti-chattering . Connection sensor selectable Functions Electrostatic Sensor Monitor / Series IZE11 Note 1) Note 2) 10 20 25 30 40 50 45 85 100 120 150 180 25 30 40 50 60 70 75 100 120 150 180 205 225 235 IZE11 IZD10 Electrostatic Sensor/Monitor Series Type IZD10 IZE11 Output Measurement/Set potential Measurement potential: ±0.4 kV (At detection distance 25 mm) Measurement potential: ±20 kV (At detection distance 50 mm) Minimum unit setting: 0.001 kV Analog output 1 to 5 V Switch output x 2 Analog output 1 to 5 V 4 to 20 mA Sensor Monitor IZD10/IZE11 Static Electricity Removal Equipment Static electricity 14