【DO!BOOK・ページリンク】
p-e06-11a-film   28 / 48

BOOKをみる

10秒後にBOOKのページに移動します


Neutralizing static electricity on a film . Prevents adhesion of dust. . Prevents winding failure due to wrinkles, etc. Neutralizing static electricity on film mold goods . Prevents attaching to conveyer. . Prevents dispersion of finished goods. Application Examples  Ions are discharged at high density at workpieces moving at high speed.  This reduces the range of surface potential fluctuations for short installation distances after static neutralization. Note) The range of surface potential fluctuations varies depending on the object’s material, etc. Moving direction Frequency: High + Voltage 0 . Voltage Frequency: High Frequency: Low Moving direction Frequency: Low PLC +200 V Charged object Ionizer Feedback sensor Workpiece electric charge voltage LED + OK . +400 V or higher +100 V to +400 V +30 V to +100 V Within ±30 V .30 V to .100 V .100 V to .400 V .400 V or lower Workpiece electric polarity Positive Static neutralization completed Negative Maintenance display LED light ON When attached to the main unit 300, 380, 620, 780, 1100, 1260, 1500, 1900, 2300 460, 540, 700, 860, 940, 1020, 1180, 1340, 1420, -X10 1580, 1660, 1740, 1820, 1980, 2060, 2140, 2220 Standard 40 mm Static Neutralization Equipment  Switching over frequency: Max 60 Hz Outputs measured data at a 1 to 5 V level when a feedback sensor is used. By outputting the data to a PLC, etc., it is possible to control static electricity.  Detects the electric potential difference and outputs in an analog voltage. (During sensing DC mode) 1. Visualization of charging condition (During sensing DC mode) 2. Visualization of ion balance (When pulse DC mode or autobalance sensor are used.)  Enhanced display functions Light ON Blinking at 4 Hz Light OFF Can be used to neutralize static electricity from fast-charged or high-potential workpieces or to electrostatically charge them.  Can continuously emit ions of a desired polarity. (During DC mode) Detects electrode needle stain upon signal input and provides maintenance output signals, reducing maintenance man-hours.  Stain-detection on an electrode needle  Locking by double-action  Security cover Can even more reliably prevent electrode cartridges from dropping off.  Electrode cartridge drop prevention  Tungsten (Ion balance: ±30 V)  Monocrystal silicon (Ion balance: ±30 V Applicable to environments sensitive to metal contamination)  Stainless steel (Ion balance: ±100 V)  3 types of electrode needle materials  Non-standard bar length compliant: IZS31--X10  Electrode cartridge 40 mm-pitch: -X15 (Supported length: 1260 mm max.) Note) Air purge nozzles are arranged at an 80 mm-pitch.  Made to Order 13 a