【DO!BOOK・ページリンク】
p-e06-11a-film   25 / 48

BOOKをみる

10秒後にBOOKのページに移動します


Clean Regulator Features Contamination controlled stainless steel regulator Series Relief mechanism SRH Set pressure (MPa) Low pressure type: 0.01 to 0.2 High pressure type: 0.05 to 0.7 Port size Rc1/8, 1/4, 3/8, 1/2 9/16-18UNF, 7/8-14UNF Rc1/8, 1/4, 3/8, 1/2 Non-relief Relief SRH Precision Regulator Series Port size Features IR1000 IR2000 IR3000 Set pressure (MPa) 0.005 to 0.2 0.005 to 0.4 0.005 to 0.8 0.01 to 0.2 0.01 to 0.4 0.01 to 0.8 1/8 1/4 1/4, 3/8, 1/2 IR1000/2000/3000 Tension control, Contact pressure control Set sensitivity: Within 0.2% F.S. Repeatability: Within ±0.5% F.S. Stainless Steel 316 Insert Fittings Material: Stainless steel 316 Fluid temperature: .5 to 150°C Grease-free Steam can be used. Series Applicable tubing O.D. (mm) Features KFG Connection thread 4, 6, 8, 10, 12 1/8, 1/4, 3/8, 1/2 KFG Stainless Steel 316 One-touch Fittings Material . Metal parts: Stainless steel 316 Seal parts: Special FKM Fluid temperature: .5 to 150°C Grease-free Features Series Applicable tubing O.D. (mm) KQG Connection thread 4, 6, 8, 10, 12 M5, 1/8, 1/4, 3/8, 1/2 KQG Clean One-touch Fittings (for Blowing) Features One-touch fittings for clean room blowing systems Series Applicable tubing O.D. (mm) KP Connection thread 4, 6, 8, 10, 12 1/8, 1/4, 3/8, 1/2 KP Clean (Blow) Pressure Control Equipment / Fittings / Tubings Corrosion resistance Corrosion resistance Corrosion resistance Tension control 10